Developing a Fixture for Extra-Large Printed Circuit Boards (PCBA)

애플리케이션 노트

The i3070 4-module Inline In-Circuit Tester can test PCBAs up to 28 x 24 inches in size. But some business segments, such as the automotive and telecommunications industries, may use larger PCBA boards that are 29.5 x 25.6 inches (about 750 x 650 mm) in size.

 

The i3070 4-module Inline In-Circuit Tester is capable of meeting the stated board size requirements with the i3070 10.20p software version. This application note describes how to change some of the key parameters within the software to create the fixturing and test programs to accommodate a larger PCBA board requirement.