기술 개요
TD-SCDMA/HSPA fundamentals |
E7529A test application |
First available in revision |
Fast switch with TD-SCDMA and W-CDMA 1 |
Yes |
1.6.1.0 |
Supported cells = 1 |
Yes |
1.6.1.0 |
TDD test mode (non-signaling mode) |
Yes |
1.6.1.0 |
RB test mode |
Yes |
1.6.1.0 |
PS data connections |
E7529A-FFP-0P1 |
1.6.1.0 |
CW mode |
Yes |
1.6.1.0 |
3GPP frequency bands 34, 39, 40, 41 |
Yes |
1.6.1.0 |
Cell power |
Yes |
1.6.1.0 |
UE target power |
Yes |
1.6.1.0 |
Closed-loop power control |
Yes |
1.6.1.0 |
Channelization codes and relative levels |
Yes |
1.6.1.0 |
Dual device parallel RF test in one UXM 2 |
Yes |
1.6.1.0 |
Dual IP device test in one UXM (e.g. dual-SIM) 2 |
E7515A-D01, E7529A-FFP-0P1 |
1.6.1.0 |
Internal applications server |
E7515A-S01 |
1.6.1.0 |
Channel emulation (fading) |
E7515A-C01 |
1.6.1.0 |
Wireshark protocol logging and analysis |
E7515A-L01 |
1.6.1.0 |
TD-SCDMA/HSPA data throughput |
E7529A test application |
First available in revision |
PS data connections |
E7529A-FFP-0P1 |
1.6.1.0 |
Simultaneous services (CS voice + PS data) |
E7521A-FFP-0P1 |
1.6.1.0 |
One primary PDP context |
E7529A-FFP-0P1 |
1.6.1.0 |
IPv4 |
Yes |
1.6.1.0 |
DL QPSK, 16QAM |
Yes |
1.6.1.0 |
UL QPSK, 16QAM |
Yes |
1.6.1.0 |
DL up to 2.8 Mbps test modes |
Yes |
1.6.1.0 |
DL up to 2.8 Mbps end-to-end data |
E7529A-FFP-0P1 |
1.6.1.0 |
UL up to 2.2 Mbps test modes |
Yes |
1.6.1.0 |
UL up to 2.2 Mbps end-to-end data |
E7529A-FFP-0P1 |
1.6.1.0 |
HS-DSCH UE categories 1-15, E-DCH UE categories 1-6 |
Yes |
1.6.1.0 |
Data throughput monitor - IP |
E7529A-FFP-0P1 |
1.6.1.0 |
Data throughput monitor - OTA |
Yes |
1.6.1.0 |
HSPA throughput results (not graphical) |
Yes |
1.6.1.0 |
TD-SCDMA/HSPA detailed network behavior |
E7529A test application |
First available in revision |
CS voice page/release |
Yes |
1.6.1.0 |
Paging parameters |
Yes |
1.6.1.0 |
SMS (MO, MT) |
Yes |
1.6.1.0 |
Reference measurement channels (RMC) |
Yes |
1.6.1.0 |
Fixed reference channels (FRC) |
Yes |
1.6.1.0 |
User-defined DL configuration |
E7529A-FFP-0P1 |
1.6.1.0 |
Variable RMC |
Yes |
1.6.1.0 |
DL configuration based on HS-SCCH detection |
Yes |
1.6.1.0 |
DL configuration based on UE reports (CQI) |
Yes |
1.6.1.0 |
Cell ID parameters (MCC, MNC, LAC, RAC, cell ID) |
E7529A-FFP-0P1 |
1.6.1.0 |
Cell reselection parameters |
Yes |
1.6.1.0 |
UE timers and constants |
Yes |
1.6.1.0 |
Uplink parameters |
Yes |
1.6.1.0 |
BCCH call setup parameters |
Yes |
1.6.1.0 |
USIM preset and user-defined configurations |
Yes |
1.6.1.0 |
UE-reported information |
Yes |
1.6.1.0 |
Call status results |
Yes |
1.6.1.0 |
Automatic RRC state transitions |
E7529A-FFP-0P1 |
1.6.1.0 |
무엇을 찾고 있습니까?