원격 학습을 위한 PW9112EDU PathWave Lab Operations
제품 팩트 시트
PathWave Lab Operations for Remote Learning is a cloud-based remote access application software that enables students, lecturers, and lab admins to access and control lab benches and instruments from anywhere via a web browser. It is a learning management system integration ready tool that supports universities with LMS integration using the LTI 1.3 standard. It also has built-in security features such as SSO and MFA, as well as user role management and email notifications. The software allows users to interact with each other through chat rooms and file transfers, as well as schedule and manage remote lab sessions. The software is available as a subscription license for 12, 24, or 36 months, with a standard 10 benches setup and 50 concurrent users access. To learn more about the product and order it, visit www.keysight.com/find/PW9112EDU or www.keysight.com.