Advanced Power System N69100 Series Power Supplies

데이터 시트

Advanced Power System (APS) Overview

 

Overcome your power test challenges with the Advanced Power System family

 

With the Keysight Technologies, Advanced Power System (APS) 10 kW and 20 kW system power supplies, you get a new level of power supply performance. The Advanced Power System (APS) family was designed to help you overcome your toughest power test challenges by delivering industry-leading specifications and innovative features in an integrated solution for today's advanced ATE power testing needs.

• Accelerate test-system throughput with industry-leading speed

• Reduce your ATE development time and cost with highly integrated capabilities

 

Get lots of power in a small test-system footprint

 

Two power ranges deliver a large amount of power in a small test-system footprint:

•  10 kW models have a 3U full-rack footprint

•  20 kW models have a 3U full-rack footprint

•  Both power ranges have built-in paralleling capability up to 200 kW

 

Choose the APS model with the voltage and current you need

 

The N69100 Series DC power supply family offers three voltage and current combinations at the 10 kW power range and two voltage and current combinations at the 20 kW power range.

 

Autoranging output – does the job of multiple power supplies

 

The N69100 power supplies’ autoranging output characteristic makes it much more flexible than rectangular, or traditional, output characteristic power supplies because they expand the power curve, giving the user more voltage and current combinations in one power supply. Power supplies with rectangular output characteristics provide full power at only one voltage and current combination. The N691900 is like having many rectangular power supplies in one.

 

Emulate high-power battery

 

With their battery emulation feature, the N69100 Series allows you to test your devices under the same power conditions that exist in actual use. Emulating the battery is key when characterizing battery operating life and detecting early product failures. Through programable resistance up to 277 Ω (model dependent), the N69100 DC sources simulate the effects of internal resistance of the battery, enabling them to emulate the operation of batteries in different charge states.

 

Accelerate test throughput with industry-leading specifications

 

Shaving seconds or even milliseconds off a test time can lead to significant savings for high-volume manufacturers, making throughput gains a never-ending quest for test system designers. The N69100 is a valuable tool for increasing throughput. It provides fast output speed, sub-millisecond command-processing time (≤ 1 ms), and output list that can help you achieve significant throughput gains in your testing.

 

Make accurate advanced measurements with the APS

 

The N69100 provides simultaneous voltage and current measurement capabilities that deliver high accuracy and resolution. Make measurements using average mode, where the N69100 delivers accurate voltage and current measurements. 

In addition, the N69100 Advanced Power System offer built-in power, peak power, amp-hour, and watthour calculations. These measurements help simplify your power efficiency and storage calculations.