U3900DAQ Switching System for Education Lab

데이터 시트

The current web page context is a PDF document that introduces the U3900DAQ Switching System for Education Lab, which is a bundle of multiple components that enable remote switching measurement for engineering students. The bundle consists of the DAQ970A data acquisition system, which is a 3-slot mainframe with built-in DMM and LAN or USB connectivity, and a selection of DAQ modules that cater to different training kits or boards as remote DUT targets. The DAQ modules include the DAQM901A 20 Channel Multiplexer, the DAQM903A 20-Channel Actuator/General Purpose Switch, and the DAQM905A Dual 4-Channel RF Multiplexer 50 Ω. The bundle also includes accessories such as connecting cables and adapters. The web page context provides recommended configurations for electronics lab and RF lab, as well as ordering information for each component. The web page context also provides links to www.keysight.com for more information on the DAQ system, the DAQ modules, and the Test and Measurement Basics DAQ video series. The web page context is intended for customers who are interested in using industry grade instruments for remote learning infrastructure and data acquisition system applications.