XRPi Active Monitoring Probe

데이터 시트

Network and Application Performance Assessment and Monitoring Demarcation Hardware

Voice over IP (VoIP), unified communications (UC), streaming video, and other real-time business applications rely on superior network performance. But most enterprises don’t have the tools to measure and report how well those applications, and the networks they rely on, are running.  IT and network management groups can now get instant visibility into network health and user quality of experience (QoE) by actively injecting real traffic into the network and measuring response times. You can rely on Ixia’s proven and simple-to-use XRPi endpoints to get reports on the actual performance of your business applications and  Wi-Fi connectivity. With easy setup and remote management, the XRPi quickly integrates into live network environments by working with: • Ixia’s IxChariot® for instant network assessment • Ixia’s Hawkeye™ for 24/7 active monitoring

 

Highlights:-

• Runs Ixia’s proven Hawkeye and IxChariot performance endpoints (PE)

• Works with other endpoints on Windows/Mac/Linux/Android/iOS

• Traffic generation for data and VoIP

• User experience metrics for web services  and streaming video

• Wi-Fi metrics (scan) • Wi-Fi connectivity test

• High performance with built-in Fast Ethernet port and external Wi-Fi dongle (included)

• More capabilities with remote updates

Get a handle on the performance of all your business applications over LAN or Wi-Fi

• Great for monitoring many locations

• Central office, multiple floors, dense spaces, lobbies, remote sites

• Airport, retail stores, arenas, stadiums, mall

 

Key Features:

• Field-ready: robust and fan-less, lightweight  and highly portable

• Proven platform – powered by Raspberry Pi 

• Wi-Fi interface, dual band

• Automatic and remote management out of the box with IxChariot or Hawkeye

• Probe-to-probe tests: UDP, TCP traffic, voice, video, traffic mixes

• User experience tests for web servers (HTTP/ HTTPS), DNS, cloud services (YouTube, Dropbox)

• Wi-Fi scanning and connectivity tests

 

Specifications:-

Feature:-

CPU Type : Quad core 900Mhz ARM processor

Storage : 8GB micro SD with operating system and data

Operating System : Linux based, supported by Ixia

IO Interfaces : 4 USB, 1 full-size HDMI

LAN : One (1) 10/100Mbps Fast Ethernet port

Wi-Fi : One (1) Wi-Fi dongle with dual band 2.4/5Ghz, 802.11a/b/g/n

Power : On-board DC +5V 2A Micro USB ~650 mA, (3.0 W)

International Use : Power unit ships with various country-specific adaptors

Console Access : HDMI port for video, USB for keyboard

Remote Access : Enabled with secure telnet (ssh)

Size and Weight : 92mm x 29mm x 67mm 3.63" x 1.13" x 2.63" 100g

 

Supported Traffic Protocols:-

Protocols Available for Node-toNode or One-Arm Tests : TCP, UDP, RTP, HTTP, HTTPS, FTP, NTP, DNS, POP, SMTP, ICMP, IGMPv2, IGMPv3, DHCP, VoIP, HTTP-Video

 

Performance:-

TCP Throughput : Up to available line rate with built-in 10/100 Ethernet or Wi-Fi dongle

UDP Throughput : Up to available line rate with built-in 10/100 Ethernet or Wi-Fi dongle
Voice Calls : Up to 100 simultaneous calls

Streaming Traffic (UC) : Up to 100 simultaneous mixed voice/video calls

Streaming Traffic (Video) : Up to 85Mbps video traffic (best case)