How to Perform Low Current and Narrow Pulse Measurements Using the M9601A PXIe SMU

애플리케이션 노트

The current versus voltage (IV) measurement is essential to test semiconductors, optical devices, active/passive components, and general electronic devices. The source/measure unit (SMU) performs IV measurements. The SMU gives you the precision to measure integrated voltage, current sourcing, and measurement capabilities.

 

PXIe solutions satisfy the measurement demands for automated tests — high throughput, compact footprint, flexibility, scalability, and low cost.

 

The Keysight M9601A is a PXIe precision SMU that measures voltage and current. It covers currents from 10 fA to 315 mA and voltages from 500 nV to 210 V. The M9601A makes precise measurements from DC to 20 μs pulse width — with a sampling rate of up to 1.25 MSa/s.