검색 결과 페이지입니다. .
추천 검색 결과 보기:
Choose a country or area to see content specific to your location
- Home
- 제품 및 서비스
- ...
- 장비 측정 소프트웨어
- 오실로스코프 소프트웨어
- N6466B MOST Compliance Application Software [Discontinued]
무엇을 찾고 있습니까?
추천 검색어
No product matches found - System Exception
일치하는 컨텐츠
N6466B MOST Compliance Application Software
제품상태
단종됨 / 현재 지원되지 않음
단종됨 / 현재 지원되지 않음
Prev
대체
이 제품에 대한 교체 모델을 찾을 수 없습니다.
Next
- 개요 및 특징
- 구매 후 업그레이드
- 리소스
HIGHLIGHTS
Standards supported
- Supports MOST50 and MOST150 (cPhy and oPhy) technology standards
- Automates 100% compliance test coverage for all tests
- Testing can be done at the oscilloscope or remotely using programmatic commands. Programmability allows, for example, testing over an extended period of time in an environmental chamber
Automation
- Automated setups ensure result repeatability and enable test engineers to run the application without being an expert on MOST50 and MOST150 testing procedures
- Test setup wizard guides user through test selection, configuration, connection, execution and results reporting
- Oscilloscope setup is automatically configured for each test, and measurement connection setups are displayed
- Test results report documents test configuration, measurements made, pass/fail status, margin analysis and waveforms
Requirements
- The N6466B MOST compliance application embeds jitter and SDA functionality needed for MOST testing, eliminating the need to purchase additional apps
- MOST50 compliance testing requires Infiniium oscilloscopes with 500 MHz or greater bandwidth
- MOST150 compliance testing requires Infiniium oscilloscopes with 1 GHz or greater bandwidth
- While the MOST150 cPhy compliance tests use a differential probe (1.5 GHz or higher), MOST150 oPhy tests additionally require an optical-to-electrical converter probe
Extensibility
- The application can be ordered as a fixed license for a specific oscilloscope. The application can also be ordered as a server-based floating license using N5435A Option 068, allowing the application license to move between multiple oscilloscopes
- Use the N5467A user-defined application tool to add additional custom tests beyond the MOST technology standards
- Keysight’s 81160A pulse/function generator can be used as the source for MOST150 stress pattern testing
The N6466B MOST compliance application for Infiniium oscilloscopes simplifies and accelerates MOST technology standards testing.
정렬 기준 :
날짜
날짜
제목
Filter Results
이 제품에 대한 정보를 찾을 수 없습니다.
다시 작성
분야별 검색결과