Choose a country or area to see content specific to your location
- Home
- 제품 및 서비스
- 액세서리
- 케이블, 케이블 어셈블리 및 리드
- Y1224A AXIe MultiFrame Cable
무엇을 찾고 있습니까?
Y1224A AXIe MultiFrame Cable
3.0-m cable for connecting multiple AXIe chassis together to form large systems
Please exit this procurement session to buy.
To buy, contact your procurement team.
판매자: Keysight Online Sales
시작 가격
3.0-m cable for connecting multiple AXIe chassis together to form large systems
HIGHLIGHTS
- Connect the trigger buses of multiple Keysight AXIe chassis together to form large systems
- Supported by the Keysight AXIe-based logic analysis systems
- Also compatible with the Keysight 16900A, 16901A and 16902 logic analysis systems
- Cable length: 3.0m
The Y1224A cable enables multiple Keysight AXIe chassis to share clocking, synchronization, and triggering signals. One cable is required to interconnect two AXIe chassis and additional chassis are connected in a daisy-chain fashion (one additional cable per additional chassis). Chassis-to-chassis timing performance is greatly improved if the AXIe module software provides timing correlation between chassis. Chassis-to-chassis timing correlation is currently supported by Keysight AXIe-based logic analysers. This cable is also supported with the 16900A, 16901A and 16902 logic analysis systems. MultiFrame cables can be used with other AXIe modules, but chassis-to-chassis tiiming correlation is not specified. This cable is not supported on non-Keysight AXIe chassis.
역량확대
다른 도움이 필요하십니까?