E20-5nyw1
CVSS:
7.5 CVSS:3.0/AV:N/AC:L/PR:N/UI:N/S:U/C:H/I:N/A:N
False Positive:
f
Variants:
1
Year:
2018
Description
This strike exploits an information disclosure vulnerability in Kubernetes Dashboard. The vulnerability allows unauthorized access to the kubernetes-dashboard-certs secret object. When an HTTP GET request is sent to /api/v1/secret/kube-system/kubernetes-dashboard-certs, access to the kubernetes-dashboard-certs object is not restricted and the server responds with the TLS certificate and private key.