Choose a country or area to see content specific to your location
What are you looking for?
Bridging design and physical testing to evaluate drop, impact, shock, and vibration compliance before hardware exists.
Unlock your free upgrade to the next bandwidth tier.
Strengthen 1.6T network reliability for AI-scale workloads from transceivers to interconnects.
Pair Keysight VSA software with the new XA5 signal analyzer for advanced visualization, demodulation, and analysis — start your 30-day trial today.
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
Get faster, clearer insights with our new multicore, 12-bit oscilloscope up to 33 GHz. Trade in your old oscilloscope and get credit toward a new XR8.
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
Explore the complete portfolio of Keysight accessories designed to complement and extend your instruments. Use the filters below to quickly find compatible accessories such as modules, cables, adapters, and other system components to configure, expand, and optimize your test system for your specific measurement needs.
No Filter available
Works with all Keysight handheld DMMs; includes a J/K type thermocouple adapter and a J-type and K-type thermocouple bead.
Works with all Keysight handheld DMMs; includes a J/K type thermocouple adapter and a J-type and K-type thermocouple bead.
U1180A
Works with all Keysight handheld DMMs; includes a J/K type thermocouple adapter and a J-type and K-type thermocouple bead.
The Keysight U1180A thermocouple adapter and lead set are compatible with all series of Keysight Handheld Digital Multimeters. The set includes a J/K type Thermocouple adapter, thermocouple bead J-type and a thermocouple bead K-type.
Consists of a K-type thermocouple bead and a mini connector to dual banana plugs.
Consists of a K-type thermocouple bead and a mini connector to dual banana plugs.
U1186A
Consists of a K-type thermocouple bead and a mini connector to dual banana plugs.
The U1186A consists of a thermocouple bead (K-type) and a mini connector to dual banana plugs.
The operating range for the thermocouple is from -20°C to 200°C.
Accuracy: ±1.1°C.
Expand the capabilities of your handheld oscilloscope or handheld digital multimeter to measure temperature.
Expand the capabilities of your handheld oscilloscope or handheld digital multimeter to measure temperature.
U1586B
Expand the capabilities of your handheld oscilloscope or handheld digital multimeter to measure temperature.
The U1586B temperature adapter expands the capabilities of your handheld oscilloscope or handheld digital multimeter to measure temperature, either in °C of °F. To be used with a K-type bead thermocouple, and with approximately 1600 hours battery life with an alkaline battery, this adapter ensures you get the most out of your handheld scope or DMM purchase.
Meant for the 34970A Data Acquisition/Switch Unit, this J-type thermocouple is adaptable for use with some digital multimeters.
Meant for the 34970A Data Acquisition/Switch Unit, this J-type thermocouple is adaptable for use with some digital multimeters.
34307A
Meant for the 34970A Data Acquisition/Switch Unit, this J-type thermocouple is adaptable for use with some digital multimeters.
The Keysight 34307A thermocouple kit contains 10 J-type thermocouples. Each thermocouple is 180 cm (72 inches) long.
The Keysight 34307A is compatible with the Keysight 34970A Data Acquisition/Switch Unit. The 34307A can also be used with the Keysight 34401A, 34460A or 34461A, however, an external program is required to convert the voltage measurements to temperature and an ice bath or electronic reference junction must be used.
Measure dryer, transport pipe, and surrounding air temperature within the range of -50°C to 800°C.
Measure dryer, transport pipe, and surrounding air temperature within the range of -50°C to 800°C.
U1183A
Measure dryer, transport pipe, and surrounding air temperature within the range of -50°C to 800°C.
The temperature probe measures dryer, transport pipe and surrounding air temperature within the range of -50°C to 800°C.
Measurement accuracy: 0.75% ± 2.2°C.
Measure the temperature of food, oil, and other liquids within the range of -50°C to 700°C.
Measure the temperature of food, oil, and other liquids within the range of -50°C to 700°C.
U1181A
Measure the temperature of food, oil, and other liquids within the range of -50°C to 700°C.
The temperature probe measures food, oil, and other liquids temperature within the range of -50°C to 700°C.
Measurement accuracy: 0.75% ± 2.2°C.
Measure still surface temperatures within -50°C to 400°C; works with handheld clamp meters, DMMs, scopes, and calibrators.
Measure still surface temperatures within -50°C to 400°C; works with handheld clamp meters, DMMs, scopes, and calibrators.
U1182A
Measure still surface temperatures within -50°C to 400°C; works with handheld clamp meters, DMMs, scopes, and calibrators.
The temperature probe measures still surface temperature within the range of -50°C to 400°C. U1182A is used together with the U1586B temperature module. U1182A is compatible with the following handheld devices:
Use this general purpose probe encapsulated in a stainless steel case to measure liquid temperatures.
Use this general purpose probe encapsulated in a stainless steel case to measure liquid temperatures.
E2308A
Use this general purpose probe encapsulated in a stainless steel case to measure liquid temperatures.
The Keysight E2308A is a general purpose temperature probe. The thermistor (5 k ohm at 25 degrees C) is encapsulated in a stainless steel case and typically used for liquid temperature measurements.
Consists of a J-type thermocouple bead and a mini connector to dual banana plugs.
Consists of a J-type thermocouple bead and a mini connector to dual banana plugs.
U1185A
Consists of a J-type thermocouple bead and a mini connector to dual banana plugs.
The U1185A consists of a thermocouple bead (J-type) and a mini connector to dual banana plugs.
The operating range for the thermocouple is from -20°C to 200°C.
Accuracy: ±1.1°C.
Adapts thermocouple and temperature probes mini connector to dual banana inputs.
Adapts thermocouple and temperature probes mini connector to dual banana inputs.
U1184A
Adapts thermocouple and temperature probes mini connector to dual banana inputs.
Adapts thermocouple and temperature probes mini connector to dual banana inputs.