What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
85869PC EMI Measurement Software
85869PC Revision A.02.03 adds several new features as well as fixing problems with older versions of the software. To view a complete list of the added features and bug fixes, read the "Upgrade Instructions" download.
To install this patch on your PC, you will need to have previously installed Keysight 85869PC Revision A.01.01 or A.01.00.
Warning: Failure to follow the installation instructions can result in the loss of pre-existing Keysight 85869PC test setups and data.
There are three files you will need to download for this revision:
- The "Upgrade Instructions" text file. Read these instructions before installing the software
- The "85869PC Version A.02.03" self-extracting executable file that contains the Keysight 85869PC A.02.03 files
- The "85869PC User's Guide (A.02.03)"
Keysight recommends using the most current version, which includes the most up-to-date bug fixes and security patches available.
| Release Date | Version | Version Description |
|---|---|---|
| 1999-11-11 | A.02.03 | A routine named STORE PEAK TRACE was added to the User_subs. This routine allows exportation of the composite trace in frequency, amplitude pairs. The number of maximum number of limit line data points was increased from 40 to 99. |
| Release Date | Version |
|---|---|
| 1999-11-11 | A.02.03 |
| Version Description |
|---|
| A routine named STORE PEAK TRACE was added to the User_subs. This routine allows exportation of the composite trace in frequency, amplitude pairs. The number of maximum number of limit line data points was increased from 40 to 99. |
How to Download
- See Documentation
How to Install
- See Documentation
Licensing
- Does Not Require a License
Installs on: Instrument
Operating System
- Windows 95/98
- Windows 3.1
Prerequisites
- See Documentation
Supported Instruments
- 85869PC
No previous versions available
SHOW MORE