How to Characterize Optical Receiver Sensitivity Versus Input Power

High-Performance BERT
+ High-Performance BERT

Measure Receiver Sensitivity Versus Optical Power

Optical receiver sensitivity characterization evaluates how effectively a receiver recovers data as optical input power decreases. Engineers use a calibrated optical signal, programmable optical attenuator, and bit error ratio tester (BERT) to measure receiver performance across a range of optical power levels. The optical attenuator adjusts the power delivered to the device under test (DUT), while BER measurements indicate how reliably the receiver recovers the transmitted data. At higher optical power levels, the receiver typically maintains a low BER, while decreasing power can expose limitations caused by noise and signal impairments. Recording BER against received optical power produces a receiver sensitivity curve that shows how performance changes as signal levels decrease. This approach allows engineers to examine receiver behavior beyond a single pass/fail threshold, identify the optical power required to achieve a target BER, and evaluate the sensitivity characteristics of high-speed optical transceivers.

Characterizing optical receiver sensitivity requires accurate optical power control, reliable BER measurements, and consistent test conditions. A typical setup combines a BERT, optical reference transmitter, tunable laser source, programmable optical attenuator, and optical measurement instrumentation. Engineers must account for optical path losses, signal quality, and measurement repeatability to ensure changes in BER reflect receiver behavior rather than test setup inconsistencies. For PAM4 optical interfaces, optical modulation amplitude, extinction ratio, and eye closure can also influence receiver performance. Automated optical power adjustments and BER measurements help establish repeatable sensitivity curves for comparing receivers, evaluating operating margins, and investigating performance differences. By examining sensitivity across different optical power levels and test conditions, engineers can identify performance limitations, assess design changes, and characterize high-speed optical receivers throughout development and validation.

Optical Receiver Sensitivity Characterization Solution

To measure optical receiver sensitivity, engineers apply a calibrated optical test signal, vary optical input power in controlled increments, and analyze bit error ratio (BER) performance across the receiver’s operating range. The Keysight optical receiver sensitivity characterization solution combines automated test software, a high-performance bit error ratio tester (BERT), an optical reference transmitter, a tunable laser source, a programmable optical attenuator, and a digital sampling oscilloscope with an optical measurement module. Together, these instruments coordinate signal generation, optical waveform calibration, attenuation control, and BER measurements in a unified workflow, enabling automated optical power adjustments while maintaining consistent test conditions. The sampling oscilloscope and optical module characterize signal parameters such as optical modulation amplitude, extinction ratio, and eye closure to support accurate signal calibration. By correlating BER with received optical power, engineers can generate sensitivity curves, identify receiver limits, evaluate operating margins, and compare device performance. Automated measurements improve repeatability, reduce setup complexity, and support consistent receiver characterization across test configurations. Engineers can investigate performance degradation, evaluate design improvements, compare receivers across wavelengths and channels, and examine behavior beyond pass/fail thresholds. This integrated approach supports repeatable optical receiver sensitivity characterization, design validation, and high-speed optical interface development.

See Block Diagram of Optical Receiver Sensitivity Test Solution

See Block Diagram of Optical Receiver Sensitivity Test Solution

Explore Products in Our Optical Receiver Sensitivity Characterization Solution

Related Use Cases

contact us logo

Get in Touch with One of Our Experts

Need help finding the right solution for you?