What are you looking for?
BenchVue FieldFox Control and Automation Download
BenchVue software apps connect to over 700 Keysight instruments and counting. View all currently supported Keysight instruments.
Release Date | Version | Version Description |
---|---|---|
2024-04-26 | 2024 | Defects have been fixed to enhance stability, usability, and performance, and the software is now compatible with Windows 11. |
Release Date | Version |
---|---|
2024-04-26 | 2024 |
Version Description |
---|
Defects have been fixed to enhance stability, usability, and performance, and the software is now compatible with Windows 11. |
Computer Hardware
- Processor: Intel Core i5 (or equivalent)
- RAM: 8 GB
- Storage Drive: 900 MB free space for Windows
Display Resolution
- 1920x1080 recommended
How to Download
- Click the Download button.
- Save or run the installer.
How to Install
Double-click on downloaded software file to run the installer.
Licensing
- Requires a License
Supporting Documentation
- Recommended Installer: Use the BenchVue Install Wizard (internet connection required) for the best installation experience: www.keysight.com/find/BenchVueInstallationWizard
- Use the Download button below to install only the application software without pre-requisites or other packages.
System Requirements
Microsoft Windows 10: 32-bit & 64-bit (Professional, Enterprise, Education, Home versions);
Processor: 1 GHz or faster (2 GHz or greater recommended)
RAM: 1 GB (32-bit) or 2 GB (64-bit) (3 GB or greater recommended)
How to Download
- Click the Download button.
- Save or run the installer.
How to Install
Double-click on downloaded software file to run the installer.
Licensing
- Requires a License
Supporting Documentation
- Recommended Installer: Use the BenchVue Install Wizard (internet connection required) for the best installation experience: www.keysight.com/find/BenchVueInstallationWizard
- Use the Download button below to install only the application software without pre-requisites or other packages.
System Requirements
Microsoft Windows 10: 32-bit & 64-bit (Professional, Enterprise, Education, Home versions);
Processor: 1 GHz or faster (2 GHz or greater recommended)
RAM: 1 GB (32-bit) or 2 GB (64-bit) (3 GB or greater recommended)
How to Download
- Click the Download button.
- Save or run the installer.
How to Install
Double-click on downloaded software file to run the installer.
Licensing
- Requires a License
Supporting Documentation
- Recommended Installer: Use the BenchVue Install Wizard (internet connection required) for the best installation experience: www.keysight.com/find/BenchVueInstallationWizard
- Use the Download button below to install only the application software without pre-requisites or other packages.
System Requirements
Microsoft Windows 10: 32-bit & 64-bit (Professional, Enterprise, Education, Home versions);
Processor: 1 GHz or faster (2 GHz or greater recommended)
RAM: 1 GB (32-bit) or 2 GB (64-bit) (3 GB or greater recommended)
How to Download
- Click the Download button.
- Save or run the installer.
How to Install
Double-click on downloaded software file to run the installer.
Licensing
- Requires a License
Supporting Documentation
Installs on: PC
Operating System
- Windows 10
Prerequisites
Supported Instruments
- N9912A, N9913A, N9914A, N9915A, N9916A, N9917A, N9918A, N9923A, N9925A, N9926A, N9927A, N9928A, N9935A, N9936A, N9937A, N9938A, N9950A, N9951A, N9952A, N9960A, N9961A, N9962A, N9917B
- Recommended Installer: Use the BenchVue Install Wizard (internet connection required) for the best installation experience: www.keysight.com/find/BenchVueInstallationWizard
- Use the Download button below to install only the application software without pre-requisites or other packages.
System Requirements
Microsoft Windows 10: 32-bit & 64-bit (Professional, Enterprise, Education, Home versions);
Microsoft Windows 8 & 8.1: 32-bit & 64-bit (Professional, Enterprise, Core);
Microsoft Windows 7: SP1 and later 32-bit & 64-bit (Professional, Enterprise, Ultimate, Home Basic, Home Premium)
Processor: 1 GHz or faster (2 GHz or greater recommended)
RAM: 1 GB (32-bit) or 2 GB (64-bit) (3 GB or greater recommended)
Mobile devices: (for companion BenchVue Mobile app)
Apple iPhone, iPad, iPod Touch all models; iOS 9.0 and later.
Android phone and tablets; Android 4.0.3 and later
How to Download
- Click the Download button.
- Save or run the installer.
How to Install
Double-click on downloaded software file to run the installer.
Licensing
- Requires a License
Supporting Documentation
Installs on: PC
Operating System
- Windows 7
- Windows 8, 8.1
- Windows 10
Prerequisites
Supported Instruments
- N9912A, N9913A, N9914A, N9915A, N9916A, N9917A, N9918A, N9923A, N9925A, N9926A, N9927A, N9928A, N9935A, N9936A, N9937A, N9938A, N9950A, N9951A, N9952A, N9960A, N9961A, N9962A
Microsoft Windows 10: 32-bit & 64-bit (Professional, Enterprise, Education, Home versions);
Microsoft Windows 8 & 8.1: 32-bit & 64-bit (Professional, Enterprise, Core);
Microsoft Windows 7: SP1 and later 32-bit & 64-bit (Professional, Enterprise, Ultimate, Home Basic, Home Premium)
Processor: 1 GHz or faster (2 GHz or greater recommended)
RAM: 1 GB (32-bit) or 2 GB (64-bit) (3 GB or greater recommended)
Mobile devices: (for companion BenchVue Mobile app)
Apple iPhone, iPad, iPod Touch all models; iOS 7.0 and later.
Android phone and tablets; Android 4.0.3 and later
How to Download
- Click the Download button.
- Save or run the installer.
How to Install
Double-click on downloaded software file to run the installer.
Licensing
- Requires a License
Supporting Documentation
Installs on: PC
Operating System
- Windows 7
- Windows 8, 8.1
- Windows 10
Prerequisites
Supported Instruments
- N9912A, N9913A, N9914A, N9915A, N9916A, N9917A, N9918A, N9923A, N9925A, N9926A, N9927A, N9928A, N9935A, N9936A, N9937A, N9938A, N9950A, N9951A, N9952A, N9960A, N9961A, N9962A
Microsoft Windows 10: 32-bit & 64-bit (Professional, Enterprise, Education, Home versions);
Microsoft Windows 8 & 8.1: 32-bit & 64-bit (Professional, Enterprise, Core);
Microsoft Windows 7: SP1 and later 32-bit & 64-bit (Professional, Enterprise, Ultimate, Home Basic, Home Premium)
Processor: 1 GHz or faster (2 GHz or greater recommended)
RAM: 1 GB (32-bit) or 2 GB (64-bit) (3 GB or greater recommended)
Mobile devices: (for companion BenchVue Mobile app)
Apple iPhone, iPad, iPod Touch all models; iOS 7.0 and later.
Android phone and tablets; Android 4.0.3 and later
How to Download
- Click the Download button.
- Save or run the installer.
How to Install
Double-click on downloaded software file to run the installer.
Licensing
- Requires a License
Supporting Documentation
Installs on: PC
Operating System
- Windows 7
- Windows 8, 8.1
- Windows 10
Prerequisites
Supported Instruments
Microsoft Windows 10: 32-bit & 64-bit (Professional, Enterprise, Education, Home versions);
Microsoft Windows 8 & 8.1: 32-bit & 64-bit (Professional, Enterprise, Core);
Microsoft Windows 7: SP1 and later 32-bit & 64-bit (Professional, Enterprise, Ultimate, Home Basic, Home Premium)
Processor: 1 GHz or faster (2 GHz or greater recommended)
RAM: 1 GB (32-bit) or 2 GB (64-bit) (3 GB or greater recommended)
Mobile devices: (for companion BenchVue Mobile app)
Apple iPhone, iPad, iPod Touch all models; iOS 7.0 and later.
Android phone and tablets; Android 4.0.3 and later
How to Download
- Click the Download button.
- Save or run the installer.
How to Install
Double-click on downloaded software file to run the installer.
Licensing
- Requires a License
Supporting Documentation
Installs on: PC
Operating System
- Windows 7
- Windows 8, 8.1
- Windows 10