What are you looking for?
D9010LSPO Infiniium Offline – Low Speed Protocol Software Bundle
D9010LSPO Infiniium Offline - Low Speed Protocol Software Bundle
Starting from
Buy an Oscilloscope, Get Free Memory & Software
For a limited time, receive a free memory upgrade and software package when you purchase an Infiniium EXR-Series Oscilloscope
HIGHLIGHTS
- Get your low speed serial debug done faster and simpler by using this package, which combines over 20 of the most popular interfaces into one
- Set up your scope to show specific protocol decoding in less than 30 seconds with an auto setup feature
- Get access to a rich set of integrated protocol-level triggers – see datasheet for a complete list
- Save time and eliminate errors by viewing packets at the protocol level
- Use time-correlated views to quickly troubleshoot serial protocol problems back to their timing or signal integrity root cause
This is a low-speed serial bus decode bundle for D9010BSEO Infiniium Offline, which is a prerequisite for this application. It is the offline equivalent of our D9010LSSP, D9010AUTP, D9020AUTP, D9010EMBP, and D9010MILP options. This bundle includes powerful decoding for the following serial bus standards: CAN, CAN-FD, LIN, FlexRay, I²C, I²S, JTAG, SPI, Quad SPI, eSPI, SVID, RS232, UART, USB 2.0, USB-PD, Ethernet 10/100BaseT, SPMI, BroadR-Reach, Manchester, MIL-STD-1553, ARINC 429, and SpaceWire. For detailed information on the decode and trigger settings, please refer to the datasheet. For assistance with using the applications, refer to the Infiniium help guide.
Free Trials
Infiniium Offline Oscilloscope Analysis Software Free Trial
This application lets you analyze oscilloscope data offline on your PC.Interested in a D9010LSPO?
Extend the capabilities for your Infiniium Offline – Low Speed Protocol Software Bundle
Featured Resources for D9010LSPO Infiniium Offline – Low Speed Protocol Software Bundle
Want help or have questions?