Choose a country or area to see content specific to your location
What are you looking for?
3D Interconnect Designer provides a flexible modeling and optimization environment for any advanced interconnect structure, including chiplets, stacked die, packages, and PCBs.
Get faster digital validation for less with a trade-in.
Emulate every part of your data center infrastructure. Emulate Anything. Optimize Everything.
Use 25+ X-Series applications to analyze, demodulate, and troubleshoot signals across wireless, aerospace/defense, EMI, and phase noise.
With extra memory and storage, these enhanced NPBs run Keysight's AI security and performance monitoring software and AI stack.
Achieve fast, accurate board-level testing with robust inline and offline ICT designed for modern manufacturing.
Explore curated support plans, prioritized to keep you innovating at speed.
Achieve 200+ Gbaud multi-level modulated signals with high-speed AWGs for digital and optical standards.
Pinpoint interference with post-processing spectrum management software in the lab.
Use this selector tool to quickly identify the best power supply for your aerospace and defense ATE requirements.
Explore engineer-authored content and a vast knowledge base with thousands of learning opportunities.
Keysight Learn offers immersive content on topics of interest, including solutions, blogs, events, and more.
Quick access to support related self-help tasks.
Additional content to support your product needs.
Explore services to accelerate every step of your innovation journey.
Precise signal routing for automated optical testing
Keysight optical switches enable high-performance, multichannel optical signal routing for automated and manual test applications. Designed for durability and precision, our optical switches support single-mode and multimode fiber types with low insertion loss, high return loss, and reliable repeatability. With support for various switch configurations, they offer flexible routing options for test setups of any complexity. Fast switching speeds, remote control capabilities, and integration with other Keysight photonic test instruments make them ideal for scalable optical test systems in R&D, validation, and manufacturing environments. Choose one of our popular configurations or configure one specific to your application.
Minimizes signal degradation across switching paths, preserving signal quality and measurement accuracy throughout complex optical setups.
Enables rapid, programmable signal routing via software or SCPI commands, streamlining test automation and increasing hardware efficiency.
Supports a variety of switch configurations including multichannel and matrix topologies to match your specific test needs.
Reduces variability from repeated manual reconnections with automated optical switching for more reliable, repeatable optical measurements.
Number of channels
1 to 4
Switch configuration
2x2, 1x4, 1x16
Fiber mode
Single-mode
Insertion loss
< 1.8 dB to <2.4 dB
Wavelength range
1250 nm to 1650 nm
N7731C
The N7731C offers two independent 1x4 optical switches, ideal to connect up to four devices to a test setup, or to share up to four measurement instruments with the same device under test.
The Keysight N773-C family of single-mode fiber-optic switches are an indispensable tool to automate photonic test solutions. Based on optical micro-electro-mechanic systems (MEMS) technology, those switches use tiny mirrors to guide the light to the desired output. MEMS based optical switches offer outstanding durability, repeatability, and fast switching times. Optical switches help avoid uncertainties introduced by fiber movement or by connector wear, and offer higher repeatability than manual re-connecting.
The new switch generation sports an on-board graphical user interface for easy control without software installation, accessible via GbE LAN and USB 2.0 connections. It comes in three topologies covering typical applications requiring 1x4 or 1x16 or 2x2 configurations.
The N7731C offers two independent 1x4 switches, ideal to connect up to four devices to stimulus (source) and response (detector) instruments, or to share up to four measurement instruments with the same device under test.
N7733C
The N7733C is a 1x16 switch, ideal to connect a device under test with up to 16 ports, or to measure up to 15 devices while using one port as a reference path.
The Keysight N773-C family of single-mode fiber-optic switches are an indispensable tool to automate photonic test solutions. Based on optical micro-electro-mechanic systems (MEMS) technology, those switches use tiny mirrors to guide the light to the desired output. MEMS based optical switches offer outstanding durability, repeatability, and fast switching times. Optical switches help avoid uncertainties introduced by fiber movement or by connector wear, and offer higher repeatability than manual re-connecting.
The new switch generation sports an on-board graphical user interface for easy control without software installation, accessible via GbE LAN and USB 2.0 connections. It comes in three topologies covering typical applications requiring 1x4 or 1x16 or 2x2 configurations.
The N7733C is a 1x16 switch, ideal to connect a device under test with up to 16 ports, or to measure up to 15 devices while using one port as a reference path.
N7736C
The N7736C offers four independent 2x2 optical switches, ideal to bypass a device under test with a reference path, or to reverse the signal direction in a stimulus (source) - response (detector) setup.
The Keysight N773-C family of single-mode fiber-optic switches are an indispensable tool to automate photonic test solutions. Based on optical micro-electro-mechanic systems (MEMS) technology, those switches use tiny mirrors to guide the light to the desired output. MEMS based optical switches offer outstanding durability, repeatability, and fast switching times. Optical switches help avoid uncertainties introduced by fiber movement or by connector wear, and offer higher repeatability than manual re-connecting.
The new switch generation sports an on-board graphical user interface for easy control without software installation, accessible via GbE LAN and USB 2.0 connections. It comes in two topologies covering typical applications requiring 1x4 or 1x16 or 2x2 configurations.
The N7736C offers four independent 2x2 switches, ideal to bypass the device under test with a reference path, or to reverse the signal direction in stimulus (source) - response (detector) setups.
Innovate at speed with curated support plans and prioritized response and turn-around times.
Get predictable, lease-based subscriptions and full lifecycle management solutions—so you reach your business goals faster.
Experience elevated service as a KeysightCare subscriber to get committed technical response and more.
Ensure your test system performs to specification and meets local and global standards.
Make measurements quickly with in-house, instructor-led training, and eLearning.
Download Keysight software or update your software to the newest version.
An optical switch is a precision instrument that directs optical signals from one fiber path to another without converting light into an electrical signal. It acts as a routing mechanism for fiber optic networks or test systems, enabling flexible control over optical signal paths. Optical switches are essential in scenarios where you need to connect multiple fiber-optic devices, automate test sequences, or switch between different test points in a repeatable, programmable way.
You would typically use an optical switch in R&D labs, optical transceiver validation, fiber optic component testing, and automated production environments to reduce manual intervention and increase test efficiency.
In automated optical test setups, an optical switch delivers several key benefits:
These advantages make optical switches ideal for applications such as optical network testing, optical transceiver verification, and fiber component characterization.
Choosing the right optical switch for your test setup involves evaluating a few key specifications that directly impact performance, compatibility, and scalability. Here’s what to consider:
Both insertion loss and return loss are critical parameters in evaluating the performance of an optical switch within a test system:
Maintaining low insertion loss and high return loss ensures measurement accuracy, protects sensitive optical components, and supports high-fidelity signal analysis, which is essential in advanced optical communications testing like 400G, 800G, and 1.6T transceiver validation.