Choose a country or area to see content specific to your location
What are you looking for?
Bridging design and physical testing to evaluate drop, impact, shock, and vibration compliance before hardware exists.
Unlock your free upgrade to the next bandwidth tier.
Strengthen 1.6T network reliability for AI-scale workloads from transceivers to interconnects.
Pair Keysight VSA software with the new XA5 signal analyzer for advanced visualization, demodulation, and analysis — start your 30-day trial today.
With extra memory and storage, these enhanced NPBs run Keysight's AI security and performance monitoring software and AI stack.
Explore end-to-end workflows spanning IC design, validation, wafer test, and photonics.
Explore curated support plans, prioritized to keep you innovating at speed.
Achieve 200+ Gbaud multi-level modulated signals with high-speed AWGs for digital and optical standards.
Maximize accuracy and performance with precision accessories engineered for Keysight instruments.
Explore dual-channel and ultra-wideband signal analysis for demanding RF workflows.
Get faster, clearer insights with our new multicore, 12-bit oscilloscope up to 33 GHz. Trade in your old oscilloscope and get credit toward a new XR8.
Purpose-built solutions engineered for the design and test challenges unique to your industry.
Use Cases mapped to every stage of your product lifecycle, from design through operations.
Success Stories
Authoritative application notes, data sheets, reference designs, and test procedures to accelerate design and validation decisions.
Hands‑on bootcamps that teach system design, test methods, and production workflows engineers can apply immediately.
Learning Hub
Explore methodologies, test strategies, and technical resources for designing, validating, and scaling AI systems and networks.
Quick access to support related self-help tasks.
Additional content to support your product needs.
Explore services to accelerate every step of your innovation journey.
Keysight XP1-class lightwave component analyzers include the N4300 Series.
The N4377A Lightwave Detector is a USB-powered optical-electrical converter with built-in optical power meter capability. If used with a vector network analyzer or a spectrum analyzer it enables frequency domain applications in photonics.
Type
Lightwave Detector
Fiber mode
N/A
Maximum frequency
70 GHz
Find out what's included and explore available upgrade options from Keysight.
The N4377A Lightwave Detector is a self-contained, USB-powered optical-electrical converter with built-in optical power meter capability. With amplitude and phase response calibration data stored on board the device, vector network analyzers (such as PNA, PNA-X) can de-embed the converter from optical transmitter or modulator measurements, enabling accurate S21-parameter measurements in the photonic domain. Electrical spectrum analyzers benefit from the converter’s low intrinsic noise and high bandwidth when performing laser linewidth and modulation spectrum measurements.
The built-in, calibrated optical power meter provides average power measurements and enables optical insertion loss measurements. A bar-graph display on the converter indicates detect bent or broken fibers, bad connectors or missing signal, and helps stay within the detector’s linear optical power range.
The N4377A Lightwave Detector is available for single-mode fiber with 40 GHz and 70 GHz bandwidth with calibration wavelengths at 1310 nm and 1550 nm. The 40 GHz version’s operating wavelength range starts at 1064 nm and ends at 1650 nm. The 70 GHz version operates across and beyond the entire CWDM range, starting at 1200 nm and reaching to 1650 nm.
The 40 GHz, multimode fiber version of the N4377A Lightwave Detector is calibrated at 850 nm but can also be operated at SWDM wavelengths and up to 1600 nm.
Learn more about Keysight Lightwave Component Analyzers
Innovate at speed with curated support plans and prioritized response and turn-around times.
Get predictable, lease-based subscriptions and full lifecycle management solutions—so you reach your business goals faster.
Experience elevated service as a KeysightCare subscriber to get committed technical response and more.
Ensure your test system performs to specification and meets local and global standards.
Make measurements quickly with in-house, instructor-led training, and eLearning.
Download Keysight software or update your software to the newest version.