What are you looking for?
M80885RCA DDR5 Receiver Conformance and Characterization Test Application
M80885RCA receiver conformance and characterization test automation software for DDR5 plus test setup calibration procedures
Starting from
Highlights
The M80885RCA DDR5 Receiver Test Application simplifies stress signal calibration used for testing the inputs of DDR5 SDRAM devices including DIMM, DRAM, RCD, and Buffer devices at the physical layer to ensure minimum required performance and interoperability. It performs all required calibration routines and conformance testing automatically by controlling all required instruments. Additionally, it automatically programs the different type of DUTs into the appropriate test mode.
- Remote control of the main test instrumentation
- Automatically program your DUT into test mode for each test
- Automated calibration following the procedure recommended in the specification
- Automatic and unattended conformance testing and characterization measurements
- Quick and easy measurement results to assess the performance of your DUT without expertise in BERT and DDR5 standard
- Calibration results saved in tabular, graphical, and HTML formats
- Support for Data Analytics using KS6800A Data Analytics Web Service Software
The test application provides the same user interface as most of Keysight's transmitter test applications. When performing setup changes, the user is guided by instructions and diagrams to minimize errors.
The solution consists of several test instruments and fixtures, such as a Bit Error Rate Tester (BERT),
Oscilloscope, Compliance Test Card, and Device Test Card operating together with the M80885RCA software package.
Free Trials
M80885RCA DDR5 Receiver Test Application Software and 30-Day Trial License
- Request a 30-day free trial of the software
- Enables the application on your PC
- Evaluate full-featured version with no functionality restrictions
Interested in a M80885RCA?
Featured Resources
Want help or have questions?