Choose a country or area to see content specific to your location
What are you looking for?
Bridging design and physical testing to evaluate drop, impact, shock, and vibration compliance before hardware exists.
Unlock your free upgrade to the next bandwidth tier.
Strengthen 1.6T network reliability for AI-scale workloads from transceivers to interconnects.
Pair Keysight VSA software with the new XA5 signal analyzer for advanced visualization, demodulation, and analysis — start your 30-day trial today.
With extra memory and storage, these enhanced NPBs run Keysight's AI security and performance monitoring software and AI stack.
Explore end-to-end workflows spanning IC design, validation, wafer test, and photonics.
Explore curated support plans, prioritized to keep you innovating at speed.
Achieve 200+ Gbaud multi-level modulated signals with high-speed AWGs for digital and optical standards.
Maximize accuracy and performance with precision accessories engineered for Keysight instruments.
Explore dual-channel and ultra-wideband signal analysis for demanding RF workflows.
Get faster, clearer insights with our new multicore, 12-bit oscilloscope up to 33 GHz. Trade in your old oscilloscope and get credit toward a new XR8.
Purpose-built solutions engineered for the design and test challenges unique to your industry.
Use Cases mapped to every stage of your product lifecycle, from design through operations.
Success Stories
Authoritative application notes, data sheets, reference designs, and test procedures to accelerate design and validation decisions.
Hands‑on bootcamps that teach system design, test methods, and production workflows engineers can apply immediately.
Success Stories
Quick access to support related self-help tasks.
Additional content to support your product needs.
Explore services to accelerate every step of your innovation journey.
Generate dynamic radar scenes with multiple objects, controlling distance, velocity, and angle to match real-world driving conditions.
Adapt test setups from single-target verification to fully populated highway scenarios with a modular, upgradeable system design.
Reproduce realistic relative motion with precise control of target velocity and angle for comprehensive radar behavior testing.
Model challenging conditions such as rain, fog, or multipath reflections to ensure reliable radar performance in all scenarios.
Bandwidth
1 GHz to 5 GHz
Frequency range
76-81 GHz, 6-110 GHz, 89 GHz, 76-77 GHz, 60-90 GHz
Test types
Radar target simulation, Radar OTA, Radar immunity interference test, Radar receiver test, Radar transmitter and conformance test, Radar transmitter and receiver test, Radar module test
Targets simulated
N/A to 512
Keysight E8708A radar target simulator offers 76 GHz to 81 GHz, built-in average power and occupied bandwidth measurements, and Doppler simulation.
Keysight E8708A radar target simulator offers 76 GHz to 81 GHz, built-in average power and occupied bandwidth measurements, and Doppler simulation.
E8708A
Keysight E8708A radar target simulator offers 76 GHz to 81 GHz, built-in average power and occupied bandwidth measurements, and Doppler simulation.
Demand for automotive radar modules in today’s vehicles requires a proven test solution test engineering teams can count on. The Keysight E8708A radar target simulator includes options for built-in measurement capabilities for occupied bandwidth and average power from the incoming radar-under-test signal.
Now test engineering teams can rely on a compact solution for current and future application ranges. The E8708A radar target simulator's range extends the coverage from 76 GHz to 81 GHz with 4 GHz bandwidth.
This solution is available with full-range simulation capabilities from 4 m to 300 m or in fixed ranges you define:
The AR8700T Automotive Radar Transmitter and Conformance Test Solution enables testing the automotive radar module from an RF and functional standpoint.
The AR8700T Automotive Radar Transmitter and Conformance Test Solution enables testing the automotive radar module from an RF and functional standpoint.
AR8700T
The AR8700T Automotive Radar Transmitter and Conformance Test Solution enables testing the automotive radar module from an RF and functional standpoint.
The Keysight AR8700T automotive radar transmitter and conformance test solution analyzes automotive radar signals across the full frequency range for 24 GHz, 77 GHz, and 79 GHz radar and provides scalable analysis bandwidth from 2.5 GHz to > 5 GHz, depending on test requirements.
Radar Scene Emulator (AD1012A) enables automotive full-scene emulation with up to 512 objects at 512-pixel resolution, and at distances as close as 1.5 meters.
Radar Scene Emulator (AD1012A) enables automotive full-scene emulation with up to 512 objects at 512-pixel resolution, and at distances as close as 1.5 meters.
AD1012A
Radar Scene Emulator (AD1012A) enables automotive full-scene emulation with up to 512 objects at 512-pixel resolution, and at distances as close as 1.5 meters.
Achieving the next level in vehicle autonomy demands robust algorithms trained to interpret radar reflections detected by automotive radar sensors. Keysight’s first-to-market technology combines hundreds of miniature radar target simulators into a scalable screen that can emulate objects with up to 512-pixel resolution and at distances as close as 1.5 meters. This breakthrough radar scene emulation solution overcomes conventional radar sensor test solutions that have a limited field-of-view (FOV) and cannot simulate objects at distances less than 4 meters.
Utilizing “total scene generation”, the radar scene emulation solution exercises your automated drive systems and algorithms by applying time-synchronized inputs to the actual sensors. Its open architecture also closes the loop with your existing hardware-in-the-loop (HIL) systems and 3D modelers. These capabilities create a solution that complements—and fills the gap between—software simulation and on-road testing. As such, it overcomes limitations of software simulation that does not test real radar sensor response, while achieving repeatable testing of radar scenes, which cannot be done on the test track.
The Radar Scene Emulator allows you to emulate real-world driving scenarios, varying speed, distance, and number of targets, across a contiguous FOV. With radar sensors and back-end software confidently tested against the complexity of real-world driving scenarios, you’ll achieve your vision of ADAS and next-generation vehicle autonomy sooner, with less risk.
In-lab full radar scene emulation
Innovate at speed with curated support plans and prioritized response and turn-around times.
Get predictable, lease-based subscriptions and full lifecycle management solutions—so you reach your business goals faster.
Experience elevated service as a KeysightCare subscriber to get committed technical response and more.
Ensure your test system performs to specification and meets local and global standards.
Make measurements quickly with in-house, instructor-led training, and eLearning.
Download Keysight software or update your software to the newest version.
A radar scene emulator is a test system that creates highly realistic radar targets and driving environments in a controlled laboratory. It allows engineers to evaluate how an autonomous vehicle’s radar sensors detect, track, and classify objects without depending on unpredictable real-world driving. By producing complex scenarios with multiple moving targets, different speeds, and varying distances, these systems provide a safe, repeatable, and efficient way to confirm radar sensor performance.
Radar scene emulation makes it possible to test unusual or hazardous situations that are hard to reproduce on public roads, such as sudden pedestrian crossings or vehicles approaching quickly from blind spots. Validating radar reliability under these conditions builds confidence in automated driving systems and helps improve road safety.
A radar scene emulator electronically generates simulated radar targets that represent objects like cars, bicycles, and pedestrians. Engineers can control each target’s characteristics, including range, speed, angle, and radar cross-section, to create realistic and dynamic traffic conditions. Many systems can handle multiple targets at different angles, enabling the recreation of dense traffic situations.
The emulator connects directly to the radar sensor being tested and provides immediate feedback on how it perceives the environment. Engineers can tune scenarios to measure detection range, tracking accuracy, false alarm filtering, and sensor performance under varying weather or interference conditions.
Radar scene emulators provide consistency, safety, and efficiency that traditional road testing cannot deliver. Engineers can recreate challenging scenarios such as sudden obstacles, merging vehicles, or limited-visibility events repeatedly and without risk to people or property. Controlled testing minimizes the need to accumulate extensive road miles, saving time and reducing operational costs.
These systems also allow for evaluation in conditions that are unsafe or difficult to reproduce in the real world, such as crowded multi-target situations or rapidly changing traffic patterns. This capability helps identify radar sensor limitations earlier in the development cycle, speeding up design improvements and overall validation.
During early design, they allow teams to test new sensor architectures and algorithms before full vehicle integration. During validation, engineers can confirm that object detection and tracking systems meet performance goals across a wide range of driving scenarios.
In later stages, emulators support regression testing by running identical scenarios after software updates or hardware changes to ensure consistent sensor behavior. This repeatability improves confidence in the readiness of radar systems for real-world deployment.