Pro Oscilloscope Family

Pure and precise signal generation

Keysight Expert analog signal generators come in two classes. The XG5-class includes the N5185A, N5181B, and N5183B MXG, and the AP5021A and AP5022A compact signal generators. The XG6-class includes the AP5031A and AP5032A compact signal generators. Expert analog signal generators build upon the capabilities of our Essential models to support a wider max frequency range and lower phase noise. Compact Expert models support a max frequency up to 54 GHz and ultra-fast switching speeds as low as 3 microseconds. Expert models are available in multichannel configurations and offer enhanced features like DDS to generate precise, low-distortion signals and an embedded reflectometer to automate DUT match correction. Choose one of our most popular configurations or build the one you need for your application. Need help selecting? Check out the resources below.

Ultra-low phase noise

Ensure the signal stability and purity required for demanding radar, analog-to-digital converter (ADC), and receiver-blocking tests with ultra-low phase noise.

 
 
 

Low harmonic distortion

Pure signal generation with low harmonic distortion reduces interference, improving signal integrity, and enabling more accurate RF measurements.

 
 
 

Ultra-fast switching speed

Achieve more accurate and dynamic signal simulation with switching speeds ranging from 800 µs to 15 µs, enabling precise replication of real-world RF environments.

 

Flexible configurations

Choose the right number of channels for your application, from a compact, single-channel model to a multichannel unit ideal for multiport receiver testing.

 
 
 
prod_image
  • Maximum frequency

    8.5 GHz to 54 GHz

  • Number of outputs

    1 to 4

  • Phase noise @1 GHz (20 kHz offset)

    -150 dBc/Hz to -145 dBc/Hz

  • Output power @1 GHz

    17 dBm to 25 dBm

  • Harmonics @ 1 GHz

    -60 dBc to -33 dBc

  • Frequency switching speed

    3 µs to 800 µs

Frequently asked questions