PXIe Vector Signal Generator

The Keysight M9381A PXIe vector signal generator (PXI VSG) provides frequency coverage from 1 MHz to 6 GHz. It is comprised of four individual PXIe modules.

prod_image
  • Baseband Generator Mode

    Waveform Playback

  • Waveform Playback Memory

    1024 MSa

  • Frequency

    6 GHz

  • Harmonics @ 1 GHz

    -34 dBc

  • Non-Harmonics @1 GHz

    -70 dBc

  • Output power @1 GHz

    19 dBm

  • Phase noise @1 GHz (20 kHz offset)

    -122 dBc/Hz

  • Frequency Options

    3 GHz, 6 GHz

  • Performance Level

    ◆◆◆◇◇◇

  • Sweep Mode

    Step

  • Bandwidth options

    40 MHz, 100 MHz, 160 MHz

  • Form factor

    Modular

  • Type

    Vector

  • Maximum frequency

    6 GHz

  • Maximum modulation bandwidth

    160 MHz

  • Maximum output power

    19 dBm

  • Platform

    PXIe

  • Phase noise @1 GHz (10 kHz offset)

    -122 dBc/Hz

  • Maximum bandwidth

    160 MHz

  • Frequency switching speed

    10 µs

  • Number of outputs

    1

Ready for a quote

Find out what's included and explore available upgrade options from Keysight.

Highlights

Speed, Performance and Multichannel Capability

The M9381A PXIe vector signal generator (PXI VSG) is a compact modular instrument that provides frequency coverage from 1 MHz to 6 GHz and works seamlessly with the M9391A PXIe vector signal analyzer (PXI VSA). The PXI VSG reduces test time with fast amplitude and frequency switching and versatile list mode optimized for manufacturing test.

 

Optimized for RF device design validation and manufacturing test environments, the M9381A PXI VSG delivers a combination of speed, performance, and multichannel capability. Built on a flexible, scalable modular platform, the M9381A PXI VSG is the low-risk way to manage change and be ready for tomorrow—today.

  • Choose RF modulation bandwidth: 40, 100, or 160 MHz, and easily upgrade as test needs change
  • Increase throughput with fast RF frequency tuning and amplitude switching for high-speed automated test
  • Easily integrate into test environments with IVI-COM, IVI-C, LabVIEW, and MATLAB drivers
  • Scalable platform fits up to 4 channels in one chassis, and 8 channels in multi-chassis configuration
  • Channels time synchronized to within 1 ns and phase coherent to within 1 degree
  • Simplify signal creation with Keysight’s PathWave Signal Generation software