What are you looking for?
Keysight Medalist i3070 07.00px Software Patches
System Requirements: Keysight Medalist i3070 or Test Development PC
Controller Requirements: Windows® PC
Operating System: Microsoft Windows XP
Software Requirement: Keysight Medalist i3070 07.00p
This Software Update Patch includes some updates in some features in the i3070 software release 07.00p.
This Software Patch may be installed only on MS Windows systems with i3070 07.00p software release. It can be installed on systems with i3070 Test System Software or i3070 Development Software.
The Software Update must be installed by the administrator login (or a login with administrator privileges).
To download and install the 07.00px Software Update on Windows systems running the i3070 07.00p software release:
- Click on "i3070 07.00px 0307 WN" Download. Save this file to disk.
- Close all open programs.
- Go to the directory in which the file was saved and Double-click on Keysighti3070_07.00px.exe.
- Follow the Install Shield instructions for installation.
- To validate that the software installed correctly, bring up a Korn Shell window. On the menu bar, click START then click Programs then click Keysight ICT then click Korn Shell. In the Korn Shell window, type "version" and press Enter. The software revision "Patch i3070 07.00px 0307 WN released on April 2007" should display at the end of the output.
- Delete the Keysighti3070_07.00px.exe.
Windows and MS Windows XP are registered trademarks of Microsoft Corporation
| Release Date | Version | Version Description |
|---|---|---|
| 2007-07-31 | 07.00pf | For the latest enhancements and features on the i3070 07.00 software, please download this patch and install it over your existing i3070 07.00p software. |
| Release Date | Version |
|---|---|
| 2007-07-31 | 07.00pf |
| Version Description |
|---|
| For the latest enhancements and features on the i3070 07.00 software, please download this patch and install it over your existing i3070 07.00p software. |
How to Download
- See Above
How to Install
- See Above
Licensing
- Does Not Require a License
Supporting Documentation
Installs on: PC
Operating System
- Windows XP
Prerequisites
- See Above
Supported Instruments
- i3070
How to Download
- See Above
How to Install
- See Above
Licensing
- Does Not Require a License
Supporting Documentation
Installs on: PC
Operating System
- Windows XP
Prerequisites
- See Above
Supported Instruments
- i3070