What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
53147A Standard Shipped Components
The 53147A ships with the following items:

- (1) 53147A Counter/Power Meter/DVM
- (1) Operating and Programming Manual
- (1) Assembly Level Service Guide
- (1) Power Line Mains Detachable Cord
- (1) 11730A Power Sensor Cable
- (1) 34132-37904 Red & Black Test Lead Kit
- (1) Certificate of Calibration
Options you can order to be included:
- #1CM - Rack Mount Kit (53147-67001)*
- #000 - Standard Timebase
- #001 - High-stability Oven Timebase
- #002 - Internal Batteries and DC Power Input
- #007 - Soft Carrying Case (53147-80016)
- Automotive Power Adapter (53150-60214)
Compatible Power Sensors:
25 Watt Power Sensors
3 Watt Power Sensors
100 mWatt Power Sensors
- 8485A Power Sensor, 50 MHz to 26.5 GHz
- 8481A Power Sensor, 10 MHz to 18 GHz
- 8482A Power Sensor, 100 kHz to 4.2 GHz
- 8487A Power Sensor, 50 MHz to 50 GHz
High Sensitivity Power Sensors
- 8481D Diode Power Sensor, 10 MHz to 18 GHz
- 8485D Diode Power Sensor, 50 MHz to 26.5 GHz
- 8487D Diode Power Sensor, 50 MHz to 50 GHz
Other accessories you can order:
- Power your 53147A with a dc power cord (53150-60214). The adapter requires option 002 to be installed on the counter.
- Protect your 53147A with a soft carrying case (53147-80016)
- Program the 53147A using the USB port on your computer with Keysight´s 82357A USB to GPIB converter
- Add a IEEE-488 interface to your PCI based computer PCI High-Performance GPIB Interface Card for Windows 98/Me/NT/2000/XP
- Program the 53147A using the LAN port on your computer with Keysight´s E5810A LAN to GPIB Gateway
- GPIB cable connects 53147A to other instruments or a computer. 10833B GPIB cable 2 meter
* To rackmount two 53147As in a stack, order the lock-link kit (p/n 5061-9694) and two 1CM options (p/n 53150-67001)
Associated Products:
- 33220A, 20MHz Function / Arbitrary Waveform Generator - Create 14-types of waveforms including pulse from the front panel. 33220A, 20MHz Function / Arbitrary Waveform Generator 33220A, 20 MHz Function / Arbitrary Waveform Generator
- 34401A Multimeter, 6 ½ digit - measure ac/dc voltage and current; resistance, frequency and period with built-in GPIB and RS232. 34401A Multimeter, 6 ½ digit 34401A Multimeter, 6.5 digit
- 54622D 2+16 Channel, 100MHz Mixed Signal Oscilloscope - View analog and digital signals simultaneously 54622D 2+16 Channel, 100MHz Mixed Signal Oscilloscope 54622D 2+16 Channel, 100MHz Mixed Signal Oscilloscope
- Keysight T&M Programmers Toolkit - Connect and controlling instruments from Visual Studio .NET. W1140A-TK1 Keysight T&M Programmers Toolkit
- Keysight VEE Pro - Program instruments quickly with Keysight VEE graphical programming environment. W1140A-VEE Keysight VEE Pro