What are you looking for?
ENA Network Analyzer Series Upgrades
3. SOFTWARE UPGRADES
| 3-1.Frequency offset mode for E5070B/E5071B/E5071C ENA Network Analyzer | ||||||||||
|---|---|---|---|---|---|---|---|---|---|---|
| Product | Order with this number | Description | Type | eDelivery | Upgrade Contents | Minimum Firmware | Incompatible With | Adjustments required after installation | Installed by & Installation Time | Installation note |
| E5070B-008 E5071B-008 (Discontinued on 1-Oct-2007) |
E5070BU-008 E5071BU-008 (Discontinued on 1-Jun-2012) |
Frequency-Offset Mode | Software Upgrade | No | License Key (*1) | <=A4.00 | n/a | Not Necessary | Customer - 0.5 hrs | E5070-90117 |
| E5071C-008 | E5003A-1FP | Frequency-Offset Mode | Software Upgrade | Yes | License Key (*2) | n/a | n/a | Not Necessary | Customer - 0.5 hrs | Instruction is provided by e-mail through FlexNet |
| 3-2. Time domain analyzsis for E5070B/E5071B/E5071C ENA Network Analyzer | ||||||||||
|---|---|---|---|---|---|---|---|---|---|---|
| Product | Order with this number | Description | Type | eDelivery | Upgrade Contents | Minimum Firmware | Incompatible With | Adjustments required after installation | Installed by & Installation Time | Installation note |
| E5070B-010 E5071B-010 (Discontinued on 1-Oct-2007) |
E5070BU-010 E5071BU-010 (Discontinued on 1-Jun-2012) |
Time domain analysis | Software Upgrade | No | License Key (*1) | n/a |
n/a | Not Necessary | Customer - 0.5 hrs | E5070-90104 |
| E5071C-010 | E5004A-1FP | Time domain analysis |
Software Upgrade | Yes | License Key (*2) | n/a | E5071C-TDR, because e5071C-TDR is a superset of the E5071C-010 |
Not Necessary | Customer - 0.5 hrs | Instruction is provided by e-mail through FlexNet |
| 3-3. Measurement wizard assistant software for E5070B/E5071B/E5071C ENA Network Analyzer | ||||||||||
|---|---|---|---|---|---|---|---|---|---|---|
| Product | Order with this number | Description | Type | eDelivery | Upgrade Contents | Minimum Firmware | Incompatible With | Adjustments required after installation | Installed by & Installation Time | Installation note |
| E5070B-790 E5071B-790 (Discontinued on 1-Oct-2007) |
E5070BU-790 E5071BU-790 (Discontinued on 1-Jun-2012) |
Measurement Wizard Assistant Software | Software Upgrade | No | License Key (*1) | <=A6.00 | n/a | Not Necessary | Customer - 0.5 hrs | E5070-90700 |
| E5071C-790 | E5005A-1FP | Measurement Wizard Assistant Software |
Software Upgrade | Yes | License Key (*2) | n/a | n/a | Not Necessary | Customer - 0.5 hrs | Instruction is provided by e-mail through FlexNet |
| 3-4. Enhanced Time Domain Analysis Software for E5071C ENA Network Analyzer | ||||||||||
|---|---|---|---|---|---|---|---|---|---|---|
| Product | Order with this number | Description | Type | eDelivery | Upgrade Contents | Minimum Firmware | Incompatible With | Adjustments required after installation | Installed by & Installation Time | Installation note |
| E5071C-TDR | E5008A-1FP (if your E5071C does not have opton 010) (Discontinued on April 2026) |
Enhanced Time Domain Analysis | Software Upgrade and Calibration Data Upgrade | No | Upgrade Certificate | A.9.50 | E5071C-010 | Adjustment and performance tests to verify calibration | Service Center (3*) | Return to Keysight service center for installation. The installation fee is not included in the E5008-1FP. |
| E5071C-TDR |
E5009A-1FP (if your E5071C has option 010) (Discontinued on April 2026) |
Enhanced Time Domain Analysis |
Software Upgrade and Calibration Data Upgrade |
No | Upgrade Certificate |
A.9.50 |
w/o E5071C-010 |
Adjustment and performanbce tests to verify calibration | Service Center (3*) | Return to Keysight service center for installation. The installation fee is not included in the E5009-1FP. |
(*1) This software upgrades will require the redemption and installation of a license key file to activate the option. The redemption certificate and license key are delivered at the same time from the factory.
(*2) This software upgrades will requre the redemption and installation of a license key file to activate the option. Once a redemption certificate is received the license key file can be redeemed at the Keysight Software License Redemption Website.
(*3) The E5071C-TDR application software is initially installed and activated at service center. After the installation, you can update it to the latest revision by yourself. Please refer to here.