Choose a country or area to see content specific to your location
Flyers
Migrate quickly and easily from the 8530A to the new N5264A
30% Faster than Existing Antenna Test Receivers
The Keysight Technologies N5264A PNA-X measurement receiver provides an extremely fast and accurate microwave receiver designed for both manual and automated antenna measurement applications. The N5264A offers exceptional data acquisition speed, excellent noise floor, wide dynamic range, and multiple test channels. In addition, Option 108 provides high RF output power and a fast frequency source for an LO signal to a mixer or converter.
Excellent Performance
Key Features
Five simultaneous measurement inputs provide fast and accurate multiple measurement capability
High-output power source (Opt. 108) can be used as an LO source for remote mixers or frequency converters
Point averaging to reduce trace noise with minimal impact to speed
Fully compatible with your Keysight 8530A system components and software—with built-in 8510/8530A code emulation to ease migration
TTL control for external sources via LAN or GPIB interface
Large 10.4” touch-screen display, zoom, and click-and-drag markers for convenient and detailed data monitoring
Open Windows XP operating system, 8 USB connectors, LAN and 2 GPIB ports provide flexible connectivity
Unlock Content
Sign up for free
*Indicates required field
Thank you.
Your form has been successfully submitted.