Choose a country or area to see content specific to your location
Data Sheets
Easy-to-use and cost efficient
The software user interface has one standard or one advanced screen to ensure intuitive use for operators. It makes the instrument easy to use and easy to learn.
Twice the measurement throughput
By using both the electrical and optical (SFP) interfaces concurrently, you can double your measurement throughput (electrical in/optical out and vice versa).
Automation made easy
The remote programmability of the user interface, using SCPI - syntax, makes it simple to integrate the N5980A into other programs.
PRBS, K28.5 pattern or clock generation and integrated clock data recovery
The N5980A can generate standard PRBS polynomials, K28.5 (‘Comma’) characters and different sub-rate clocks (/2 to /20). It can also inject errors with an adjustable error ratio. The receiver has a clock-data-recovery (CDR) built-in and differential inputs (SMA) for signals from 50 mVpp to 2 Vpp amplitude.
Standard (SFP) optical module plug-in
The instrument has a standard SFP- female connector. This enables all different kind of user-selectable optical modules (e.g for multi-mode/single-mode fiber at 850nm, 1310nm and 1550nm for the test set-up).
Small size
Its very small size allows the N5980A to fit on any bench and in any automated setup. The dimensions are, WxHxD, 228mm x 59mm x 246mm (Bench top dimensions.)
Key Benefits
Unlock Content
Sign up for free
*Indicates required field
Thank you
Your form has been successfully submitted.
Your access will reset once your browser cookie expires, or browser cache is cleared. To regain access to the content, simply sign-in again.
×
Please have a salesperson contact me.
*Indicates required field
Thank you
A sales representative will contact you soon.