Keysight Essential Digital Multimeters

Videos

This video introduces Keysight Essential Benchtop Digital Multimeters (DMMs), designed for foundational measurement tasks in education labs, electronics instruction, and general troubleshooting. Essential DMMs combine a large 7‑inch dual‑measurement display, intuitive front‑panel controls, remote connectivity, and broad measurement support to provide dependable performance for everyday testing. Users can simultaneously monitor multiple signals, visualize results with integrated trend and statistics charting, and capture data for validation, analysis, and reporting.

 

Essential DMMs offer 5.5‑digit resolution and support a comprehensive suite of measurements including DC voltage, DC current, true RMS AC voltage, AC current, two‑ and four‑wire resistance, frequency, continuity, diode test, temperature, and capacitance. With enhanced input‑trigger capabilities and up to 5,000 readings of internal memory, these instruments can capture dynamic, fast‑changing signals for deeper circuit insight. Remote connectivity over USB or LAN enables real‑time monitoring, automated data logging, and integration with PC‑based analysis tools which are ideal for teaching environments, entry‑level R&D, and general‑purpose labs. Intuitive soft menu keys and illuminated buttons guide users during setup and operation, simplifying measurement workflows.
 

Key features include:

  • Comprehensive Measurements: Perform DC/AC voltage and current, two‑ and four‑wire resistance, frequency, continuity, diode, temperature, and capacitance measurements with 5.5‑digit resolution.
  • Trigger & Capture: Use enhanced input triggering and up to 5,000 readings of memory to capture transient or fast‑changing signals.
  • Enhanced Dual Display: View multiple measurements simultaneously on a 7‑inch color display with trend and statistics charting tools.
  • Remote Connectivity: Control and log measurements over USB or LAN for real‑time monitoring and automated test workflows.
  • Intuitive Front Panel: Soft keys and illuminated controls guide users through active settings and simplify configuration.
     

Essential Benchtop Digital Multimeters deliver reliable measurement capability with broad signal coverage, enhanced visualization, and convenient remote access. Ideal for foundational electronic testing and education labs, they provide accuracy, usability, and long‑term dependability for everyday measurement tasks.