Model:
N6705C
Model:
N6705C
Choose a country or area to see content specific to your location
What are you looking for?
Design, model, and validate complex 3D interconnect architectures with a powerful standalone design environment.
Automate transmitter and receiver validation across next-generation I/O, memory, and fabric interfaces.
Strengthen 1.6T network reliability for AI-scale workloads from transceivers to interconnects.
Pair Keysight VSA software with the new XA5 signal analyzer for advanced visualization, demodulation, and analysis — start your 30-day trial today.
With extra memory and storage, these enhanced NPBs run Keysight's AI security and performance monitoring software and AI stack.
Explore end-to-end workflows spanning IC design, validation, wafer test, and photonics.
Save up to 50% on our latest instruments with eligible Keysight or competitor trade-ins.
Achieve 200+ Gbaud multi-level modulated signals with high-speed AWGs for digital and optical standards.
Maximize accuracy and performance with precision accessories engineered for Keysight instruments.
Save up to 50% on our latest instruments with eligible Keysight or competitor trade-ins.
Four channels per 1U of rack space, up to 1 GHz bandwidth, and multi-oscilloscope synchronization.
Purpose-built solutions engineered for the design and test challenges unique to your industry.
Use Cases mapped to every stage of your product lifecycle, from design through operations.
Success Stories
Authoritative application notes, data sheets, reference designs, and test procedures to accelerate design and validation decisions.
Hands‑on bootcamps that teach system design, test methods, and production workflows engineers can apply immediately.
Learning Journey
Quick access to support related self-help tasks.
Additional content to support your product needs.
Explore services to accelerate every step of your innovation journey.
Keysight NP2-class DC power analyzers include the N6705C and N6715C.
The N6705C DC Power Analyzer provides unrivaled productivity gains for sourcing and measuring DC voltage and current into the DUT.
Maximum power
600 W
Number of outputs
4
Accuracy
0.025% +1.8 mV
ADC resolution
18
Noise and ripple
4.5 mVpp
See what's included, and how you can upgrade your experience with Keysight.
List Price:
US$ 11,757
Model:
N6705C
Delivery:
QTY
Options
1
DC Power Analyzer Mainframe_ | KeysightCare Technical Support - 3 years | Return to Keysight Warranty - 3 years.
1
Standard binding posts_
List Price:
US$ 11,983
Model:
N6705C
Delivery:
QTY
Options
1
DC Power Analyzer Mainframe_ | KeysightCare Technical Support - 3 years | Return to Keysight Warranty - 3 years.
1
Standard binding posts_
1
Rack mount flange kit 177.0mm H (4U) - two flange brackets - New Phantom Gray Color
The Keysight N6705C DC power analyzer gives you productivity gains for sourcing and measuring DC voltage and current into the device under test (DUT). The N6705C DC power analyzer has the capabilities of up to four advanced power supplies — a digital multimeter (DMM), scope, arb, and data logger.
The N6705C DC power analyzer eliminates the need to develop and debug programs to control a collection of instruments — all functions and measurements are located on the front panel. Get even greater control and analysis functions by incorporating Keysight PathWave BenchVue BV9200 control and analysis software.
The BV9200 PathWave BenchVue control and analysis software has an updated user interface, new advanced data analysis features, and automation capability. When automated bench setups are necessary, the N6705C is fully programmable over GPIB, USB, LAN, and is LXI compliant.
The N6705C DC power analyzer offers custom configurations to meet your power sourcing and analysis requirements. It has a four-slot mainframe that accepts up to four DC power modules and up to 600 W total DC output power (order modules separately).
Download BenchVue Basic app for free to control your instruments.
Innovate at speed with curated support plans and prioritized response and turn-around times.
Get predictable, lease-based subscriptions and full lifecycle management solutions—so you reach your business goals faster.
Experience elevated service as a KeysightCare subscriber to get committed technical response and more.
Ensure your test system performs to specification and meets local and global standards.
Make measurements quickly with in-house, instructor-led training, and eLearning.
Download Keysight software or update your software to the newest version.