Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

34190A Rackmount Kit

Sold By:

Starting From US$ 70

Typical Configuration  

Typical Configuration

34190A Rack mount flange with adapter kit, 88.1mmH (2U) - one flange bracket and adapter

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Key Features & Specifications

  • Rack cabinet: System II or System II Plus

Description

The Keysight 34190A (5063-9240) rackmount kit is designed for use with only one instrument, mounted on either the left or the right side of the rack. The kit includes one rack flange and one half-rack width filler panel, 4 screws to attach the instrument, 4 rack screws with nuts and installation instructions in English. For more details, see Enclosures Solution Product Catalog.

The Keysight 34190A is compatible with the Keysight 34460A, 34461A, 34401A, 34410A, 34411A, and 34420A DMMs, the Keysight 34970A/34972A Data Acquisition/Switch Units, the Keysight 531xxA and 53200 Series frequency counters, the Keysight 33120A, 33220/250A and 33521A/33522A, and 33500B series function generators, most E3600 power supplies and other 2-slot, half rack sized Keysight products.

For more information about Keysight rack mount kits, please visit rack mount kits and components.

Keysight offer variety of accessories for digital multimeters, learn more about Keysight new digital multimeter accessories

Learn more about Data Acquisition Accessories and Options