Choose a country or area to see content specific to your location
What are you looking for?
Design, model, and validate complex 3D interconnect architectures with a powerful standalone design environment.
Automate transmitter and receiver validation across next-generation I/O, memory, and fabric interfaces.
Strengthen 1.6T network reliability for AI-scale workloads from transceivers to interconnects.
Pair Keysight VSA software with the new XA5 signal analyzer for advanced visualization, demodulation, and analysis — start your 30-day trial today.
With extra memory and storage, these enhanced NPBs run Keysight's AI security and performance monitoring software and AI stack.
Explore end-to-end workflows spanning IC design, validation, wafer test, and photonics.
Save up to 50% on our latest instruments with eligible Keysight or competitor trade-ins.
Achieve 200+ Gbaud multi-level modulated signals with high-speed AWGs for digital and optical standards.
Maximize accuracy and performance with precision accessories engineered for Keysight instruments.
Save up to 50% on our latest instruments with eligible Keysight or competitor trade-ins.
Four channels per 1U of rack space, up to 1 GHz bandwidth, and multi-oscilloscope synchronization.
Purpose-built solutions engineered for the design and test challenges unique to your industry.
Use Cases mapped to every stage of your product lifecycle, from design through operations.
Success Stories
Authoritative application notes, data sheets, reference designs, and test procedures to accelerate design and validation decisions.
Hands‑on bootcamps that teach system design, test methods, and production workflows engineers can apply immediately.
Learning Hub
Explore methodologies, test strategies, and technical resources for designing, validating, and scaling AI systems and networks.
Quick access to support related self-help tasks.
Additional content to support your product needs.
Explore services to accelerate every step of your innovation journey.
Keysight offers four performance grades of oscilloscopes — Essential, Advanced, Expert, and Pro. Any of these can be built out based on features and performance you need.
Perform general-purpose analysis to cutting-edge research
Save rack space with benchtop capabilities in a compact form factor
The Keysight InfiniiVision and Infiniium oscilloscopes are now offered in eight capability classes across four performance grades. Essential, our most affordable entry-level oscilloscopes, can be configured as one of three classes — XR1, XR2, or XR3 — for the widest range of everyday measurements. Advanced includes the XR4- and XR5-class, extending the frequency range and sample rates. Expert includes XR6-class, taking bandwidths to 6 GHz with automated test functions. Pro includes the XR8- and XR9-class, delivering our highest performance research-level features. A comprehensive library of oscilloscope resources are available to help you find the performance grade and class best suited to your lab.
Starting from
Maximum bandwidth
Starting from
Maximum bandwidth
Starting from
Maximum bandwidth
Starting from
Maximum bandwidthKeysight modular oscilloscopes provide you with the power of a benchtop oscilloscope in a compact, flexible form factor, helping you save valuable rack space. Get the same performance level as our Essential and Advanced oscilloscopes in a high-density PXIe module.
With three models ranging from 200 MHz to 1 GHz, select the modular oscilloscope that is right for your application. Need help selecting? Check out the resources below.
The Keysight InfiniiVision and Infiniium oscilloscopes are now offered in eight capability classes across four performance grades. Essential, our most affordable entry-level oscilloscopes, can be configured as one of three classes — XR1, XR2, or XR3 — for the widest range of everyday measurements. Advanced includes the XR4- and XR5-class, extending the frequency range and sample rates. Expert includes XR6-class, taking bandwidths to 6 GHz with automated test functions. Pro includes the XR8- and XR9-class, delivering our highest performance research-level features. A comprehensive library of oscilloscope resources are available to help you find the performance grade and class best suited to your lab.
Starting from
Maximum bandwidth
Starting from
Maximum bandwidth
Starting from
Maximum bandwidth
Starting from
Maximum bandwidthKeysight modular oscilloscopes provide you with the power of a benchtop oscilloscope in a compact, flexible form factor, helping you save valuable rack space. Get the same performance level as our Essential and Advanced oscilloscopes in a high-density PXIe module.
With three models ranging from 200 MHz to 1 GHz, select the modular oscilloscope that is right for your application. Need help selecting? Check out the resources below.
Accelerate digital validation up to 33 GHz with our new multicore, 12‑bit oscilloscope. Built on a new software platform, the XR8 oscilloscope analyzes and responds faster, leveraging multiple processing cores. Unlock instant insight into complex signal behavior with a custom front‑end ASIC engineered for ultra‑low noise and high ENOB.
The XR8 oscilloscope supports next‑generation validation and compliance software including signal integrity and jitter analysis, debug and visualization tools, and USB, DDR, DisplayPort, and more transmitter compliance applications. Get faster, clearer signal analysis in a smaller, lighter, more power-efficient design that frees up bench space without compromising performance.
Choose from a wide variety of compliance, debugging, and application-specific software or accessories like probes, cables, calibration kits, and more.
Consumer electronics
Debug and resolve small signals and rare glitches with an oscilloscope and protocol analysis software.
Automotive
Debug the physical layer of automotive Ethernet designs against the latest standards.
Wired Communication
Test PCIe® 6.0 transmitter interoperability and compliance to meet PCI-SIG® specifications.
Wireless Communication
Test 5G wireless communication systems with a variety of standards-compliant waveforms.
Wired Communication
Evaluate the interoperability of 100 Gb/s Ethernet electrical transmitters.
Develop your technical knowledge with curated learning journeys for engineers at every level. Explore product fundamentals, measurement techniques, and practical video demonstrations at your own pace to learn how to apply Keysight solutions to increasingly complex engineering challenges.
Explore oscilloscope fundamentals, measurement techniques, and demonstrations to build your skills in signal analysis and debugging.
Innovate at speed with curated support plans and prioritized response and turn-around times.
Get predictable, lease-based subscriptions and full lifecycle management solutions—so you reach your business goals faster.
Experience elevated service as a KeysightCare subscriber to get committed technical response and more.
Ensure your test system performs to specification and meets local and global standards.
Make measurements quickly with in-house, instructor-led training, and eLearning.
Download Keysight software or update your software to the newest version.
An oscilloscope is an electronic test instrument used to measure and visualize electrical signals as voltage plotted over time. Engineers use oscilloscopes to observe waveform shape, amplitude, frequency, timing, and signal integrity when designing, testing, and debugging electronic systems.
Modern digital oscilloscopes, such as designed by Keysight, convert analog signals into digital data, allowing precise measurements, advanced triggering, and deep signal analysis.
Test engineers and developers use oscilloscopes to display, graph and analyze electrical signals during research and development, validation, quality assurance, and troubleshooting or debugging of electronic systems, circuit boards, and integrated circuits. Oscilloscopes play a key role across all industries for a variety of applications and technologies, including high-speed digital electronics, optical communication, RF, power electronics, automotive, and aerospace and defense.
An oscilloscope is a critical test instrument for observing, analyzing, or recording the behavior of an electrical signal. Some specific use cases for oscilloscopes in an electronics laboratory include measuring voltage waveforms, analyzing electronic signals, detecting unwanted noise and crosstalk, and evaluating harmful transients in power systems.
In high-speed signal analysis, oscilloscopes can measure signal integrity by displaying and measuring eye diagrams, including eye height and width. Mixed-signal oscilloscopes can help debug digital circuits by displaying the logic status and timing of measured digital signals. High-performance oscilloscopes can even help emulate ideal reference receivers for transmitter testing, use optical-to-electrical transceivers for measuring fiber optic signals, and analyze RF signals.
Due to their versatility, oscilloscopes have many different performance levels and software features depending on the application. They are indispensable tools for electronic development, troubleshooting, and analysis.
There are several specifications to consider when selecting an oscilloscope such as bandwidth, number of channels, sample rate, memory depth, display size, etc. These parameters determine how accurately the oscilloscope captures and represents real signal behavior. Below are the most important questions to evaluate when choosing an oscilloscope for your needs:
What is the scope's bandwidth?
Bandwidth determines the frequency range that an oscilloscope can accurately reproduce. The higher the bandwidth, the higher the frequencies it can display. It is important to consider the bandwidth requirements of your application. For example, working with high-speed digital signals, you will need an oscilloscope with high bandwidth to accurately capture all the transient details. A lower bandwidth may be sufficient if you use your oscilloscope for basic troubleshooting or time-domain analysis.
What is the number of channels?
The number of channels on an oscilloscope refers to how many input signals it can simultaneously measure, with each channel dedicated to either an analog or digital input. Analog channels capture and display continuous, real-time signals, showing voltage fluctuations as waveforms, typically for analog signals like sine waves. Digital channels, on the other hand, observe discrete, binary signals (0 or 1) in digital circuits, helping analyze logic signals, pulses, and data patterns by processing and displaying them in steps for precise timing and logic analysis. Common oscilloscopes may have 2, 4, or more analog channels and typically offer up to 16 or more digital channels, especially in mixed-signal oscilloscopes. Having more channels allows for simultaneous observation of multiple signals, improving the ability to analyze complex systems and detect interactions between different signal types.
What is the sample rate?
The sample rate of an oscilloscope is the number of samples taken per second. The higher the sample rate, the higher the signal resolution. According to the Nyquist theorem, the oscilloscope's sample rate should be at least two times more than the highest frequency of the signal you are trying to measure to sample without aliasing. In practice, a higher sample rate of at least three to five times the bandwidth is recommended to capture high-speed signals. This is why it is ideal to find a balance between resolution and speed when setting the sample rate. Some signal details can be captured accurately with a lower sample rate, while others may require a higher rate to be represented correctly. For example, if you are testing a digital circuit with a fast edge rate, you will need to use a scope with a high sample rate to capture all of the details accurately. On the other hand, if you are looking at a slow-moving signal, you can get by with a lower sample rate.
What is the memory depth?
Memory depth is the amount of data an oscilloscope can store and display. The deeper the memory, the longer time spans of signal data that can be captured with high resolution. This is important because a scope with shallow memory might only be able to store a few seconds worth of data, which might not be enough to really see what is going on. But a scope with deep memory can capture several hours, or even days, of data letting you zoom in for a high-resolution view of whatever specific signal portion you’re interested in viewing. Having a deeper memory can be helpful when you’re trying to track down an intermittent problem that only happens once in a while. Shallow memory might not capture the event at all, but deep memory will let you scroll back and look closely at what happened before and after the event.
What is the display size?
The display size is an important factor to consider because it impacts the user experience, measurement precision, and helps in real-time analysis. A larger display size is especially important for high-frequency signals, multi-channel signal analysis, and detailed waveform interpretation. For example, a larger display improves the clarity of waveform details so you can more easily find intermittent issues and find the exact moment a fault or anomaly occurs.
Oscilloscopes measure an electrical signal, convert it into a visual waveform, and display it on a screen with voltage on the vertical axis and time on the horizontal axis. This lets engineers observe how a signal changes over time and evaluate waveform behavior in electronic circuits.
The input signal first passes through attenuation, amplification, and conditioning circuitry. In digital oscilloscopes, the signal is then converted into digital samples by an analog-to-digital converter (ADC) and stored in memory. The instrument uses these samples to reconstruct and display the waveform on the screen. Triggering systems help stabilize repeating signals or capture specific events, allowing engineers to analyze glitches, noise, or timing anomalies in circuits.
An oscilloscope can make a wide range of electrical measurements from acquired waveforms. Common measurements include voltage amplitude, frequency, period, rise time, fall time, pulse width, duty cycle, phase difference between signals, and timing variation such as jitter.
Modern digital oscilloscopes also support automated measurements and more advanced analysis of waveform behavior, signal integrity, and timing relationships. Engineers use these capabilities to evaluate circuit performance, compare signals across channels, and investigate high-speed design issues. Keysight oscilloscopes provide measurement and analysis tools for both general-purpose debugging and more advanced electronic test applications.
Choosing the right oscilloscope starts with matching the instrument to the signals, interfaces, and measurements required by your application. Engineers typically evaluate bandwidth, sample rate, channel count, memory depth, triggering, and software analysis based on the waveform behavior they need to observe.
For embedded design, engineers may prioritize mixed-signal channels, serial protocol decode, and trigger options. For power electronics, they may focus on high-voltage probing, isolated measurements, and power analysis. For high-speed digital design, signal integrity, noise floor, timing accuracy, and deep memory often matter most. Keysight oscilloscopes are used across these use cases, from general-purpose debugging to advanced validation and compliance testing.
Bandwidth and sample rate determine how accurately an oscilloscope captures signal content. Oscilloscope bandwidth describes the frequency range the instrument can measure with acceptable fidelity and is commonly specified at its −3 dB point. Sample rate is the number of samples captured per second when converting an analog signal into digital data.
For accurate measurements, engineers choose oscilloscope bandwidth based on the highest-frequency content and signal details they need to observe. Higher-bandwidth oscilloscopes are typically required for fast edge rates, transient details, and high-speed digital signals, while lower bandwidth may be sufficient for basic troubleshooting or slower time-domain analysis. Sample rate must be high enough to avoid aliasing; while 2x the highest signal frequency is the theoretical minimum, in practice engineers often use a sample rate of at least three to five times the oscilloscope bandwidth to preserve waveform detail, edge transitions, and timing accuracy.
Digital, analog, and mixed signal oscilloscopes differ in how they acquire, display, and analyze signals. Analog oscilloscopes display signals directly using continuous voltage amplification and traditionally use a CRT display, while digital oscilloscopes convert signals into digital data for display, storage, and analysis. Mixed signal oscilloscopes combine analog measurement channels with digital inputs for analyzing both waveform and logic activity.
Analog oscilloscopes provide real-time waveform visualization but have limited storage and analysis capability. Digital oscilloscopes support waveform storage, automated measurements, protocol decoding, and more advanced signal analysis, which is why they are widely used in modern electronics testing and design. Mixed signal oscilloscopes extend digital oscilloscope capability by allowing engineers to correlate analog waveforms with digital logic signals in embedded and mixed-domain systems. Keysight offers digital storage oscilloscopes, mixed signal oscilloscopes, modular oscilloscopes, and sampling oscilloscopes for different measurement needs.
Using an oscilloscope to measure and troubleshoot signals starts with selecting the correct probe, scaling the voltage and time settings, establishing a stable trigger, and then examining waveform characteristics such as amplitude, frequency, rise time, timing, noise, distortion, or protocol behavior.
Engineers rely on oscilloscopes to investigate issues such as overshoot, ringing, jitter, timing violations, intermittent faults, power rail instability, and communication errors. A typical approach is to connect and compensate the probe, adjust the display for clear waveform capture, choose the appropriate trigger condition, and then apply measurements, cursors, math functions, or protocol decoding to isolate the source of the problem. Keysight oscilloscopes support this workflow with standard engineering measurement functions and advanced analysis tools used in design validation, debugging, and test.