Streamline In-Vehicle Communications Development and Testing

Keysight in-vehicle communications products offer test coverage for a wide variety of technologies and data rates for the growing high-performance design and test requirements of modern in-vehicle networking systems. Automotive Ethernet provides a universal medium for high-speed communication that allows different components to coexist on the same switched network.  While several emerging automotive SerDes connections convert parallel data to serial data (and vice-versa), enabling communication for high resolution displays like cameras and infotainment. It is a point-to-point architecture with high bandwidth, low baud rates, and high orders of modulation employed. Our solutions help the development, validation, and debugging of CPUs, ECUs, cables, interconnects, and edge devices up to the latest standards.  Request a quote for one of our popular configurations today. Need help selecting? Check out the resources below.

Multiple technologies

There are several different technologies that operate in the vehicle network. Conformance and interoperability for each of those is critical to the safety and security of modern vehicle architectures.

OSI layers 1–7 testing

Keysight delivers end-to-end automotive Ethernet validation across OSI Layers 1–7. Testing begins at the physical layer and extends upward to include control-plane validation, timing accuracy, guaranteed delivery, and AVB/TSN performance.

Multi-gigabit data validation

Keysight automotive Ethernet and SerDes solutions validate multi-gigabit communication as modern ADAS and autonomous features demand the fastest data rates.

Tx, Rx, and Lx testing

Automate testing and validation across transmitter (Tx), receiver (Rx), and channel testing from 10 Mbps to 50 Gbps, providing increased test accuracy while saving time for rigorous compliance testing.

prod_image
  • Measurement type

    Receive (Rx), Transmit (Tx), Channel (Lx)

  • Technology

    MIPI A-PHY, ASA, GSML, Generic, Automotive Ethernet

  • Data rate

    2 Gb/s - 32 Gb/s, 10 Mb/s - 10 Gb/s, 100 Mb/s - 1000 Mb/s

Frequently Asked Questions