Choose a country or area to see content specific to your location
What are you looking for?
Design, model, and validate complex 3D interconnect architectures with a powerful standalone design environment.
Automate transmitter and receiver validation across next-generation I/O, memory, and fabric interfaces.
Strengthen 1.6T network reliability for AI-scale workloads from transceivers to interconnects.
Pair Keysight VSA software with the new XA5 signal analyzer for advanced visualization, demodulation, and analysis — start your 30-day trial today.
With extra memory and storage, these enhanced NPBs run Keysight's AI security and performance monitoring software and AI stack.
Explore end-to-end workflows spanning IC design, validation, wafer test, and photonics.
Save up to 50% on our latest instruments with eligible Keysight or competitor trade-ins.
Achieve 200+ Gbaud multi-level modulated signals with high-speed AWGs for digital and optical standards.
Maximize accuracy and performance with precision accessories engineered for Keysight instruments.
Save up to 50% on our latest instruments with eligible Keysight or competitor trade-ins.
Four channels per 1U of rack space, up to 1 GHz bandwidth, and multi-oscilloscope synchronization.
Purpose-built solutions engineered for the design and test challenges unique to your industry.
Use Cases mapped to every stage of your product lifecycle, from design through operations.
Success Stories
Authoritative application notes, data sheets, reference designs, and test procedures to accelerate design and validation decisions.
Hands‑on bootcamps that teach system design, test methods, and production workflows engineers can apply immediately.
Learning Journey
Quick access to support related self-help tasks.
Additional content to support your product needs.
Explore services to accelerate every step of your innovation journey.
Keysight EV battery test solutions offer a precise platform for evaluating electric vehicle batteries across all levels, from individual cells to complete packs. These solutions are distinguished by their high-efficiency regenerative power capabilities, significantly reducing operational costs by feeding energy back into the grid during discharge. Coupled with powerful software for energy storage and lab operations, Keysight provides precise control over test sequences, data management, and advanced characterization techniques. These capabilities are crucial to automotive engineers for ensuring the safety, performance, efficiency, and longevity of EV batteries, directly impacting the accelerated development and reliable deployment of electric vehicles, stationary energy storage systems, and the broader e-mobility ecosystem. Request a quote for one of our popular configurations today. Need help selecting? Check out the resources below.
Test individual battery cells, modules, and complete battery packs for in-depth characterization at each stage of development, ensuring quality and performance at every scale.
Designed with regenerative capabilities, often exceeding 90% energy recovery, so energy from the battery during discharge cycles is fed back into the grid rather than being dissipated as heat.
Define, control, and monitor complex test sequences, including performance, functional, aging, and environmental tests with built-in compliance for global industry standards.
Support electrochemical impedance spectroscopy (EIS) on multiple channels to characterize a cell's impedance across a frequency range, helping identify potential issues or degradation mechanisms.
Battery Types
Module, Cell, Pack
Form factor
Cabinet, Dual cabinet, Benchtop, Rack mounted, Combined
Maximum power
N/A to 350 kW
Measurement type
Differential voltage, Temperature, Digital IO, Communications, Power supply, Analog out, Analog in
Mains voltage
48 VDC to 480 VAC
SL1007A
The Keysight SL1007A is a test system with up to 64 channels. Voltage range: ±25 A, ±50 A, ±75 A, ±100 A, ±200 A, ±300 A, ±400 A, ±600 A.
The SL1007A Scienlab Battery Test System – Cell Level enables you to accurately and productively test battery cells for automotive and industrial applications. The bidirectional power supply charges and discharges your cells under test with very high efficiency.
SL1001A
The SL1001A Scienlab Battery Test System helps you emulate sink and source for battery modules for automotive and industrial applications. Learn more!
The SL1001A Scienlab Battery Test System for module level is a test platform that provides a complete test setup with unique testing capabilities to validate the performance of modules for different applications. Built as a bidirectional regenerative source and sink it performs the tests with the highest efficiency.
SL1740A
SL1740A provides sink and source with 1000 to 1500 V, 300 to 900A, and 300 kW.
Keysight’s SL1700A Scienlab Battery Test System – Pack Level Series allows to realistically emulate the environment of the future battery pack application in order to test the high-power battery pack comprehensively and improve its functions and safety. The growing demand of e-mobility increases the need of vast battery test labs for EV battery development. Keysight developed the SL1700A Series to accelerate the development and validation of batteries. It offers a voltage range of up to 1500 V and power options between 100 and 300 kW including a Performance Bundle to increase the power up to 300 kW. The new high-voltage SiC (silicon carbide) technology provides a high energy efficiency on a small footprint and helps to minimize your operating costs.
SL1770A
The SL1770A test solution provides a groundbreaking, centralized power concept for larger battery-pack test laboratories that supply power >10 MW.
Electric vehicle technology is evolving, with battery capacities, power, and currents needed to test them continuing to grow. A new approach is needed as EV battery test labs increasingly experience:
The Scienlab Power Allocation Management Solution addresses these challenges with a centralized, reliable, and highly scalable power allocation architecture built for modern high-current test environments.
A smarter architecture for high-power test labs
At the core of the solution is a combined, regenerative power array that forms a shared pool. Regenerative Power Units allow power to be allocated and released in 100 kW increments, ensuring each test bench receives precisely the power it needs.
The allocated power is handled at each test bench by a control unit that provides electrical connections and measurement, test-bench automation, and safety control, as well as seamless integration with the central power pool.
After a test or test step has been finalized, the power is freed again and can be reallocated. This allows for reducing the total installed power and ensures a manageable grid load.
Key capabilities
Innovate at speed with curated support plans and prioritized response and turn-around times.
Get predictable, lease-based subscriptions and full lifecycle management solutions—so you reach your business goals faster.
Experience elevated service as a KeysightCare subscriber to get committed technical response and more.
Ensure your test system performs to specification and meets local and global standards.
Make measurements quickly with in-house, instructor-led training, and eLearning.
Download Keysight software or update your software to the newest version.
EV battery testing, while crucial for the success of electric vehicles, presents a unique set of challenges due to the complex and high-energy nature of the technology. Overcoming these challenges often involves leveraging advanced simulation tools (like battery emulators), developing sophisticated test automation, investing in robust safety infrastructure, and fostering interdisciplinary expertise. Battery testing challenges span across technical, safety, logistical, and economic domains. These include the following:
Keysight offers a comprehensive suite of EV battery test solutions designed to address the entire battery development lifecycle, from individual cells to complete battery packs and their accompanying Battery Management Systems (BMS). Keysight battery test solutions provide a holistic approach to battery validation, covering the entire spectrum from basic electrical characterization to complex system-level integration and safety testing, all supported by powerful software for automation and data management. Here's a breakdown of the types of tests Keysight EV battery test solutions can perform at the cell, module, and pack levels:
Advancements in battery capabilities and technologies highlight the critical role of comprehensive testing in ensuring the safety, performance, and reliability of electric vehicles as the industry continues to grow.