Choose a country or area to see content specific to your location
What are you looking for?
Design, model, and validate complex 3D interconnect architectures with a powerful standalone design environment.
Automate transmitter and receiver validation across next-generation I/O, memory, and fabric interfaces.
Strengthen 1.6T network reliability for AI-scale workloads from transceivers to interconnects.
Pair Keysight VSA software with the new XA5 signal analyzer for advanced visualization, demodulation, and analysis — start your 30-day trial today.
With extra memory and storage, these enhanced NPBs run Keysight's AI security and performance monitoring software and AI stack.
Explore end-to-end workflows spanning IC design, validation, wafer test, and photonics.
Save up to 50% on our latest instruments with eligible Keysight or competitor trade-ins.
Achieve 200+ Gbaud multi-level modulated signals with high-speed AWGs for digital and optical standards.
Maximize accuracy and performance with precision accessories engineered for Keysight instruments.
Save up to 50% on our latest instruments with eligible Keysight or competitor trade-ins.
Four channels per 1U of rack space, up to 1 GHz bandwidth, and multi-oscilloscope synchronization.
Purpose-built solutions engineered for the design and test challenges unique to your industry.
Use Cases mapped to every stage of your product lifecycle, from design through operations.
Success Stories
Authoritative application notes, data sheets, reference designs, and test procedures to accelerate design and validation decisions.
Hands‑on bootcamps that teach system design, test methods, and production workflows engineers can apply immediately.
Learning Hub
Explore methodologies, test strategies, and technical resources for designing, validating, and scaling AI systems and networks.
Quick access to support related self-help tasks.
Additional content to support your product needs.
Explore services to accelerate every step of your innovation journey.
Explore the complete portfolio of Keysight accessories designed to complement and extend your instruments. Use the filters below to quickly find compatible accessories such as modules, cables, adapters, and other system components to configure, expand, and optimize your test system for your specific measurement needs.
No Filter available
MX0025A
Best probes for measuring signals found in the latest DDR5 and MIPI standards.
Keysight’s MX0025A InfiniiMax Ultra Series probe amplifier improves usability because you can measure differential, single-ended, and common mode signals with a single probe tip.
When you use a probe to connect your signal to your oscilloscope, it becomes part of the circuit affecting your test. Your probe may be hiding signal details, loading down your signal, or distorting it. InfiniiMax Ultra Series probes have the lowest loading for minimal impact to your circuit. Boost your test margins and gain measurement confidence with their unprecedented accuracy. Ensure your entire measurement system is helping you see the truest representation of your signal.
These probes have the lowest noise and capacitive loading and the lowest loading across more frequencies due to their RC high impedance profile. The InfiniiMax Ultra Series supports InfiniiMode and has a user-defined AC calibration mode, a wider input voltage range, more accuracy with unique S-parameter characterization, lower capacitive loading, a wider input voltage range, micro / socketed probe heads for smaller density probing, and more bandwidths. The InfiniiMax Ultra Series has an RC input impedance architecture with the lowest loading and least signal distortion across the widest frequency range.
InfiniiMax Ultra probes have three attenuation ranges — 1:1, 4:1, and 8:1 — giving you superior noise performance and large voltage ranges, all while maintaining maximum bandwidth. The input range automatically configures depending on the size of the input signal and vertical scale of your oscilloscope.
Choose from the three flexible input dynamic ranges from 600 mVpp at 1:1, 2.5 Vpp at 4:1, and 5 Vpp at 8:1. Clearly see and know when your design is satisfactory, keep up with standards, easily probe small devices, and reduce test complexity with the InfiniiMax Ultra Series probes.
MX0113A
The MX0113A adapts compatible AutoProbe I probes, including select InfiniiMax II models, directly to XR8 oscilloscopes using the AutoProbe III interface.
The Keysight MX0113A is a precision 50-ohm adapter which allows you to connect a probe with AutoProbe I interface such as the 1169B InfiniiMax II Series Probe Amplifier to a Keysight Infiniium XR8 oscilloscope that has the AutoProbe III interface.
Note: The MX0113A is not compatible with all probes with AutoProbe I interfaces. For the most up-to-date probe compatibility information, check out the Probe Resource Center.
N2796A
Ideal for digital system design, component design/characterization, and educational research applications.
The N2796A is a new generation of low-cost, single-ended active probe with the AutoProbe interface. The probe integrates many of the characteristics needed for today’s general-purpose, high-speed probing - especially in digital system design, component design/characterization, and educational research applications. Its 1MΩ input resistance and extremely low input capacitance (1 pF) provide ultra low loading of the DUT. This, accompanied with superior signal fidelity, makes this probe useful for most of today’s digital logic voltages. And with its wide dynamic range (±8 V) and offset range (±12 V), the probe can be used in a wide variety of applications.
For high signal integrity probing, the N2796A 2 GHz active probe is a perfect complement to Keysight’s 1 GHz bandwidth Infiniium and InfiniiVision Series scopes. The N2796A can also be used with Keysight’s 2.5 GHz or higher bandwidth Infiniium 9000 or 90000 Series scopes as a low-cost alternative to 1156A-1158A active probe or InfiniiMax probe.
The N2796A is equipped with a white LED headlight to illuminate the circuit under test. The probe is powered directly by the InfiniiVision and Infiniium AutoProbe interface, eliminating the need for an additional power supply. The probe also comes with a number of accessories that allow for easy connections to the circuit under test.
1146C
Obtain accurate display and measurement of currents up to 100 A DC or peak AC, DC to 100 kHz, without breaking the circuit.
• frequency range: DC to 100 kHz (-3dB with current de-rating)
• maximum peak current at 100 mV / A, 10 A DC or peak AC, 10 mV /A, 100 A DC, or peak AC
• AC current accuracy at 100 mV / A (50 mV to 10 A peak) - 3% of reading ≥ 50 mA, 10 mV / A (500 mA to 40 A peak), - 4% of reading ≥ 50 mA,10 mV / A (40 A to 100 A peak) - 15% maximum at 100 A
• working voltage at 600 V maximum
• battery: USB or 9 V alkaline
The Keysight 1146C AC / DC probe provides accurate display and measurement of currents up to 100 A DC or peak AC / DC to 100 kHz without breaking the circuit. The 1146C AC / DC probe has hall-effect sensor technology to measure AC and DC signals. It is compatible with any Keysight oscilloscope with 0.2 to 0.5 V / div sensitivity and 1 MΩ BNC input.
The 1146C AC / DC is ideal for capturing transient current signals in motor controllers, switching power supplies, inverters, and current amplifiers driving inductive loads.
The 1146C AC/DC probe replaces the discontinued 1146B with the same form, fit, and functionality while adding integrated USB power support for more flexible power options.
N1027A
N1027A is a collection of accessories for mainframes and modules in the 86100 family of Digital Communication Analyzers (DCAs).
Click the “View Technical Overview” button at the top of this page for:
N1027A is a collection of accessories for DCA-X mainframes, modules, and stand-alone DCA-Ms in Keysight's Digital Communication Analyzer (DCA) family. The accessories can be grouped into:
PS0004A
Streamline safe, isolated insights with a galvanically isolated differential probe.
Galvanically isolated voltage probes separate the device under test (DUT) from the oscilloscope and earth ground, enabling safer and more accurate measurements. This isolation effectively rejects common-mode signals, minimizes noise interference, and eliminates ground loops in high-voltage environments. A high common-mode rejection ratio (CMRR) is essential for capturing small signals accurately, even in the presence of large common-mode voltages at floating nodes. The CMRR of an isolated probe can be over 100 million times greater than that of a standard differential voltage probe referenced to earth ground. The CMRRs of Keysight's isolated probes are driven by the attached probe tip.
NOTE: This probe is not designed as a handheld probe due to safety and performance concerns.
PS0006A
Streamline safe, isolated insights with a galvanically isolated differential probe.
Galvanically isolated voltage probes separate the device under test (DUT) from the oscilloscope and earth ground, enabling safer and more accurate measurements. This isolation effectively rejects common-mode signals, minimizes noise interference, and eliminates ground loops in high-voltage environments. A high common-mode rejection ratio (CMRR) is essential for capturing small signals accurately, even in the presence of large common-mode voltages at floating nodes. The CMRR of an isolated probe can be over 100 million times greater than that of a standard differential voltage probe referenced to earth ground. The CMRRs of Keysight's isolated probes are driven by the attached probe tip.
NOTE: This probe is not designed as a handheld probe due to safety and performance concerns.
PS0008A
Streamline safe, isolated insights with a galvanically isolated differential probe.
Galvanically isolated voltage probes separate the device under test (DUT) from the oscilloscope and earth ground, enabling safer and more accurate measurements. This isolation effectively rejects common-mode signals, minimizes noise interference, and eliminates ground loops in high-voltage environments. A high common-mode rejection ratio (CMRR) is essential for capturing small signals accurately, even in the presence of large common-mode voltages at floating nodes. The CMRR of an isolated probe can be over 100 million times greater than that of a standard differential voltage probe referenced to earth ground. The CMRRs of Keysight's isolated probes are driven by the attached probe tip.
NOTE: This probe is not designed as a handheld probe due to safety and performance concerns.
PS0011A
PS0011A Solder-in Connectivity Kit for PS00xxA Isolated Probes
The PS0011A solder-in connectivity kit for Keysight's optically isolated differential probes includes the following accessories:
N7012A
Address applications such as HDMI, DisplayPort and MIPI M-PHY with this single-ended adapter for Keysight UXR-Series oscilloscopes.
The Keysight N7012A active termination adapter is a 59 GHz single-ended adapter featuring a user-adjustable common termination voltage (VTERM) and extremely low noise performance.
The adapter was designed to address applications such as HDMI, DisplayPort and MIPI M-PHY. The oscilloscope can internally control the termination voltage to keep it between -4.0 V to +4.0 V. Utilizing low attenuation ratio setting (1.18:1), the adapter enables an extremely low noise floor.
This adapter is compatible with Infiniium UXR-Series oscilloscopes installed with software version 11.71 or higher.
N7011A
Address applications such as HDMI, DisplayPort and MIPI M-PHY with this single-ended adapter for Keysight UXR-Series oscilloscopes.
The Keysight N7011A active termination adapter is a 40 GHz single-ended adapter featuring a user-adjustable common termination voltage (VTERM) and extremely low noise performance.
The adapter was designed to address applications such as HDMI, DisplayPort and MIPI M-PHY. The oscilloscope can internally control the termination voltage to keep it between -4.0 V to +4.0 V. Utilizing low attenuation ratio setting (1.18:1), the adapter enables an extremely low noise floor.
This adapter is compatible with Infiniium UXR-Series oscilloscopes installed with software version 11.71 or higher.
DP0001A
DP0001A probe is a 400 MHz, 2kV (Mains Isolated) / 1 kV CAT III differential high voltage probe that you can use with a Keysight oscilloscope.
The DP0001A is a 400 MHz high voltage differential probe with 2 kV mains isolated or 1 kV CAT III rating designed for making accurate high-voltage power measurements required for testing today’s WBG power devices, power converters or motor drives. Thanks to high bandwidth and low loading characteristics, the probe can accurately measure 1kV transient pulse with as fast as 1.2 nsec of edge speed (10-90%) in modern switching power supplies. Also, high CMRR simplifies the measurement challenges found in noisy, high common-mode power electronics environments.
When used with an Infiniium oscilloscope, the probe supports an auto-switchable attenuation ratio that automatically sets the probe attenuation to the value necessary to make the dynamic range of the probe greater than or equal to the level required to measure the current input signal. A variety of accessories are shipped with this probe to suit various DUT connection scenarios and to make the connection to compact target devices possible.
The differential probes have a differential input resistance of 10 MΩ and low input capacitance of 2 pF to minimize circuit loading. The DP0001A is compatible with Keysight oscilloscopes with a 50-Ω AutoProbe interface, which configures the scope for the probe automatically.
When probing differential signals inside of environmental chambers at extreme temperatures, Keysight offers the N7013A extreme temperature extension kit. The N7013A is compatible with the DP0001A with a de-rated bandwidth of 70 MHz. The 70 cm long differential cable set and accessories can operate in temperatures ranging from -40 degC to +85 degC.
The probe is compatible with InfiniiVision 3000TX, 4000X, 6000X and Infiniium S, 9000A, 90000X, V, Z, UXR <=33GHz (with N5442A adapter).