Choose a country or area to see content specific to your location
What are you looking for?
Design, model, and validate complex 3D interconnect architectures with a powerful standalone design environment.
Automate transmitter and receiver validation across next-generation I/O, memory, and fabric interfaces.
Strengthen 1.6T network reliability for AI-scale workloads from transceivers to interconnects.
Pair Keysight VSA software with the new XA5 signal analyzer for advanced visualization, demodulation, and analysis — start your 30-day trial today.
With extra memory and storage, these enhanced NPBs run Keysight's AI security and performance monitoring software and AI stack.
Explore end-to-end workflows spanning IC design, validation, wafer test, and photonics.
Save up to 50% on our latest instruments with eligible Keysight or competitor trade-ins.
Achieve 200+ Gbaud multi-level modulated signals with high-speed AWGs for digital and optical standards.
Maximize accuracy and performance with precision accessories engineered for Keysight instruments.
Save up to 50% on our latest instruments with eligible Keysight or competitor trade-ins.
Four channels per 1U of rack space, up to 1 GHz bandwidth, and multi-oscilloscope synchronization.
Purpose-built solutions engineered for the design and test challenges unique to your industry.
Use Cases mapped to every stage of your product lifecycle, from design through operations.
Success Stories
Authoritative application notes, data sheets, reference designs, and test procedures to accelerate design and validation decisions.
Hands‑on bootcamps that teach system design, test methods, and production workflows engineers can apply immediately.
Learning Journey
Quick access to support related self-help tasks.
Additional content to support your product needs.
Explore services to accelerate every step of your innovation journey.
Keysight XP2-class wavelength meters include the 86120 Series.
Keysight XP2-class wavelength meters provide fast, accurate, and traceable wavelength measurements of dense wavelength division multiplexing (DWDM) signals for calibrating tunable transmitter lasers. Featuring high resolution and repetition rate, our wavelength meters are designed to meet the stringent demands of R&D labs, manufacturing lines, and calibration environments where absolute wavelength accuracy is critical. With wide wavelength coverage and sub-picometer resolution, Keysight wavelength meters ensure compliance with International Telecommunication Union (ITU) grids, minimize drift-related errors, and accelerate tuning and validation tasks. Select the wavelength meter you need based on the wavelength range and absolute wavelength accuracy level you require. Choose one of our popular configurations or configure one specific to your application.
Achieve ultra-fine wavelength resolution with absolute accuracy down to ±0.2 ppm, ideal for tightly spaced ITU channel validation and fine spectral tuning.
Real-time wavelength display and fast measurement speeds enable closed-loop laser tuning and high-throughput manufacturing workflows.
Covers multiple optical wavelength ranges across C, L, and O bands to support diverse applications from optical communications to photonics.
Factory-calibrated to international standards with long-term stability and low drift to provide you confidence in every wavelength measurement.
Wavelength range
700 nm to 1650 nm, 1270 nm to 1650 nm
Absolute wavelength accuracy
± 0.2 ppm to ± 1 ppm
Measurement cycle time
0.3 s to 0.6 s
Minimum resolvable line separation
5 GHz to 15 GHz
Best power accuracy
± 0.5 dB to ± 0.6 dB
86120D
700 nm ~ 1700 nm의 파장 범위에서 광원과 신호를 측정할 수 있도록 86120D는 여러 가지 유용한 이점을 제공합니다. 여기에는 ±1.5 ppm 정확도(통상 ±1 ppm)와 0.6초에 불과한 측정 주기가 포함됩니다.
86120D 멀티 파장 미터는 700nm~1,700nm 파장 범위의 광원 및 신호 측정을 위해 주목할 만한 기능 세트를 제공합니다. ±1.5ppm의 정확도(typical ±1ppm)와 불과 0.6초의 측정 주기 시간으로, 빠르고 자동화된 파장 조정 절차에 이상적입니다.
키사이트 멀티 파장 미터는 지정된 파장 범위에 걸쳐 레이저 광의 파장과 광 전력을 측정하는 마이켈슨 간섭계 기반 계측기입니다. 내장 HeNe 레이저는 언제든 자연 표준에 대해 정확한 절대 파장 측정을 보장합니다. DWDM 신호와 Fabry-Perot 레이저의 다중 라인을 측정하여 다중 레이저 라인의 동시 측정을 수행합니다. 광대역 모드는 넓은 대역폭 라인의 가중 중심을 측정하는 데에도 사용할 수 있습니다.
장점:
이 제품은 Windows를 위해 Foxit Reader를 사용합니다.
86122C
키사이트의 새로운 86122C 다중 파장 미터는 현재와 미래의 고속 응용 부문과 관련하여 조정식 송신기 레이저와 광학 하위시스템을 효율적으로 개발, 제조, 검증하는 데 적합합니다.
±0.2 ppm의 절대 파장 정확도와 ±0.15 ppm의 차동 정확도를 보유한 새로운 키사이트 86122C 다중 파장 미터는 뛰어난 성능을 자랑하는 광학 통신 테스트용 파장 미터입니다. 1270 ~ 1650 nm의 파장 범위로 모든 광가입자망, 지하철 및 장거리 전송 시스템을 지원합니다. 계측기가 한 번에 최대 1,000개 레이저 라인의 스펙트럼을 측정할 수 있는데 이는 모든 부분을 사용 중인 고밀도 파장 분할 멀티플렉싱 시스템(DWDM)을 여유롭게 지원할 수 있는 수치입니다.
새로운 86122C는 성능을 입증 받은 86122A 및 86122B를 업데이트한 버전입니다. 본 제품은 현재와 미래의 고속 응용 부문과 관련하여 조정식 송신기 레이저와 광학 하위시스템을 효율적으로 개발, 제조, 검증하는 데 사용됩니다. 뛰어난 안정성과 내구성을 갖춘 이 제품군은 제조 현장과 엔지니어 벤치에서 널리 사용되며 굉장히 견고하여 선박에 설치할 수도 있습니다. 해당 업계에 설치된 다수의 파장 미터로부터 얻은 통계 데이터를 통해 계측기를 끊임없이 미세 조정하여 특히 쉬지 않고 진행되는 테스트에서 소유 비용을 줄이고 사용 기간을 늘릴 수 있으며, 86122C의 권장 검교정 기간을 2년으로 연장하고 내장된 레퍼런스 레이저의 예상 수명을 2배로 늘렸습니다. 새로운 다중 파장 미터와 함께 제공되는 5년 보증은 레퍼런스 레이저뿐만 아니라 모든 광기계 및 전자식 부품을 지원합니다. 지속적인 지원 가능성을 보장하기 위해 86122C는 Windows ® 7 기반입니다. 전면 및 후면 패널에서 액세스할 수 있는 USB 포트를 통해 데이터 교환을 위한 USB 플래시 드라이브와 편안한 작업을 위한 마우스 및 키보드를 호스팅합니다.
새로운 86122C 다중 파장 미터 고속 업데이트 옵션
이제 키사이트의 대표 모델인 86122C의 업데이트 속도를 더 빠르게 만들 수 있습니다. 신규 옵션 86122C-110을 통해 업데이트 속도를 초당 2에서 3으로 높일 수 있습니다. 측정 사이클 시간은 0.5초에서 0.3초로 줄어듭니다. 호환성과 관련하여 옵션 86122C-100을 통해 이전의 업데이트 속도도 여전히 활용할 수 있습니다.
이 제품은 Windows용 Foxit Reader를 사용합니다.
파장 미터에 대한 자세한 내용은 키사이트 파장 미터를 방문하십시오.
Innovate at speed with curated support plans and prioritized response and turn-around times.
Get predictable, lease-based subscriptions and full lifecycle management solutions—so you reach your business goals faster.
Experience elevated service as a KeysightCare subscriber to get committed technical response and more.
Ensure your test system performs to specification and meets local and global standards.
Make measurements quickly with in-house, instructor-led training, and eLearning.
Download Keysight software or update your software to the newest version.
A wavelength meter is a high-precision optical instrument used to measure the central wavelength of laser sources or broadband light emitters. It operates by capturing the incoming optical signal and analyzing its interference pattern. The instrument then calculates the wavelength, often with sub-picometer accuracy, based on this interference pattern. Some wavelength meters also provide real-time measurements of power, wavelength drift, and mode stability.
These tools are essential for applications where laser wavelength accuracy, spectral stability, and ITU grid alignment are critical, such as in DWDM (Dense Wavelength Division Multiplexing) systems, tunable laser source calibration, and optical component validation. Modern wavelength meters are typically factory-calibrated and offer traceability to international standards to ensure long-term measurement accuracy and confidence.
Wavelength meters are used across a wide range of optical test applications in both R&D and manufacturing environments. Common use cases include:
In each of these use cases, a wavelength meter ensures spectral precision, system compliance, and device repeatability, which are critical for high-speed optical communication and photonic systems.
When selecting a wavelength meter, the best choice depends on how precisely and how quickly you need to characterize your light source. Here are the most important specifications to consider, and how each one affects performance in optical test and measurement environments:
By evaluating these core specifications, you can select a wavelength meter that aligns precisely with your optical testing requirements whether you're working in telecom system integration, tunable laser development, quantum optics, or production test of photonic components.