Choose a country or area to see content specific to your location
What are you looking for?
Design, model, and validate complex 3D interconnect architectures with a powerful standalone design environment.
Automate transmitter and receiver validation across next-generation I/O, memory, and fabric interfaces.
Strengthen 1.6T network reliability for AI-scale workloads from transceivers to interconnects.
Pair Keysight VSA software with the new XA5 signal analyzer for advanced visualization, demodulation, and analysis — start your 30-day trial today.
With extra memory and storage, these enhanced NPBs run Keysight's AI security and performance monitoring software and AI stack.
Explore end-to-end workflows spanning IC design, validation, wafer test, and photonics.
Save up to 50% on our latest instruments with eligible Keysight or competitor trade-ins.
Achieve 200+ Gbaud multi-level modulated signals with high-speed AWGs for digital and optical standards.
Maximize accuracy and performance with precision accessories engineered for Keysight instruments.
Save up to 50% on our latest instruments with eligible Keysight or competitor trade-ins.
Four channels per 1U of rack space, up to 1 GHz bandwidth, and multi-oscilloscope synchronization.
Purpose-built solutions engineered for the design and test challenges unique to your industry.
Use Cases mapped to every stage of your product lifecycle, from design through operations.
Success Stories
Authoritative application notes, data sheets, reference designs, and test procedures to accelerate design and validation decisions.
Hands‑on bootcamps that teach system design, test methods, and production workflows engineers can apply immediately.
Learning Hub
Explore methodologies, test strategies, and technical resources for designing, validating, and scaling AI systems and networks.
Quick access to support related self-help tasks.
Additional content to support your product needs.
Explore services to accelerate every step of your innovation journey.
Keysight XP2-class wavelength meters include the 86120 Series.
Keysight XP2-class wavelength meters provide fast, accurate, and traceable wavelength measurements of dense wavelength division multiplexing (DWDM) signals for calibrating tunable transmitter lasers. Featuring high resolution and repetition rate, our wavelength meters are designed to meet the stringent demands of R&D labs, manufacturing lines, and calibration environments where absolute wavelength accuracy is critical. With wide wavelength coverage and sub-picometer resolution, Keysight wavelength meters ensure compliance with International Telecommunication Union (ITU) grids, minimize drift-related errors, and accelerate tuning and validation tasks. Select the wavelength meter you need based on the wavelength range and absolute wavelength accuracy level you require. Choose one of our popular configurations or configure one specific to your application.
Achieve ultra-fine wavelength resolution with absolute accuracy down to ±0.2 ppm, ideal for tightly spaced ITU channel validation and fine spectral tuning.
Real-time wavelength display and fast measurement speeds enable closed-loop laser tuning and high-throughput manufacturing workflows.
Covers multiple optical wavelength ranges across C, L, and O bands to support diverse applications from optical communications to photonics.
Factory-calibrated to international standards with long-term stability and low drift to provide you confidence in every wavelength measurement.
Wavelength range
700 nm to 1650 nm, 1270 nm to 1650 nm
Absolute wavelength accuracy
± 0.2 ppm to ± 1 ppm
Measurement cycle time
0.3 s to 0.6 s
Minimum resolvable line separation
5 GHz to 15 GHz
Best power accuracy
± 0.5 dB to ± 0.6 dB
86120D
For the measurement of light sources and signals in wavelength ranges from 700 nm to 1700 nm, the 86120D offers a compelling set of features. This includes ±1.5 ppm accuracy (typical ±1 ppm) and a measurement cycle time of just 0.6 seconds.
For the measurement of light sources and signals in wavelength ranges from 700 nm to 1700 nm, the 86120D Multi-Wavelength Meter offers a compelling set of features. With ±1.5 ppm accuracy (typical ±1 ppm) and a measurement cycle time of just 0.6 seconds, it is ideal to achieve fast, automated wavelength adjustment procedures.
Keysight multi-wavelength meters are Michelson interferometer-based instruments that measure wavelength and optical power of laser light over a specified wavelength range. A built-in HeNe laser guarantees an accurate absolute wavelength measurement against a natural standard any time. Simultaneous measurements of multiple laser lines are performed, allowing measurements of DWDM signals and multiple lines of Fabry-Perot lasers. A broadband mode is also available for measuring the weighted center of wider lines.
Benefits:
This product uses Sumatra PDF on Windows 10-based systems or Foxit Reader for Windows on systems running Windows 7 and older.
For more information about Wavelength Meters, please visit Keysight Wavelength Meters.
86122C
86122C Multi-Wavelength Meter is best suited to efficiently develop, manufacture and verify tunable transmitter lasers and optical subsystems for high-speed applications.
With an absolute wavelength accuracy of ±0.2 ppm and ±0.15 ppm differential accuracy, the new Keysight 86122C Multi-Wavelength Meter belongs in the top class of wavelength meters available for optical communication testing. Its wavelength range of 1270 to 1650 nm covers all fiber-to-the-home, metro and long-haul transmission systems. The instrument can measure the spectra of up to 1,000 laser lines at once, which is more than sufficient for fully populated dense-wavelength-division multiplexed systems (DWDM).
The new 86122C is an updated version of the proven 86122A and 86122B. The product is used to efficiently develop, manufacture and verify tunable transmitter lasers and optical subsystems for today's and tomorrow’s high-speed applications. For its reliability and durability, this product family is equally popular on the manufacturing floor and engineers’ benches, and it is robust enough to be installed on ships. Statistical data from a large share of the industry’s installed wavelength meters enables us to continuously fine-tune our instruments for lower cost of ownership and longer usage, particularly in 24/7 operated testing: we have extended the recommended recalibration period of the 86122C to two years, and doubled the expected lifetime of the built-in reference laser. The new Multi-Wavelength Meter comes with a five-year warranty that covers not only the reference laser, but all opto-mechanical and electronic parts. To ensure continued supportability, the 86122C is based on Windows ® 7. Front and rear panel accessible USB ports host USB flash drives for data exchange, mouse and keyboard for comfortable operation.
New Fast Update Option for the 86122C Multi-Wavelength Meter
Our flagship model, the Keysight 86122C, is now available with a faster update rate. The new option 86122C-110 accelerates the update rate from 2 per second to 3 per second. The measurement cycle time is reduced from 0.5 seconds to 0.3 seconds. For compatibility, the previous update rate is still available under option 86122C-100.
This product uses Sumatra PDF on Windows 10-based systems or Foxit Reader for Windows on systems running Windows 7 and older.
For more information about Wavelength Meters, please visit Keysight Wavelength Meters.
Innovate at speed with curated support plans and prioritized response and turn-around times.
Get predictable, lease-based subscriptions and full lifecycle management solutions—so you reach your business goals faster.
Experience elevated service as a KeysightCare subscriber to get committed technical response and more.
Ensure your test system performs to specification and meets local and global standards.
Make measurements quickly with in-house, instructor-led training, and eLearning.
Download Keysight software or update your software to the newest version.
A wavelength meter is a high-precision optical instrument used to measure the central wavelength of laser sources or broadband light emitters. It operates by capturing the incoming optical signal and analyzing its interference pattern. The instrument then calculates the wavelength, often with sub-picometer accuracy, based on this interference pattern. Some wavelength meters also provide real-time measurements of power, wavelength drift, and mode stability.
These tools are essential for applications where laser wavelength accuracy, spectral stability, and ITU grid alignment are critical, such as in DWDM (Dense Wavelength Division Multiplexing) systems, tunable laser source calibration, and optical component validation. Modern wavelength meters are typically factory-calibrated and offer traceability to international standards to ensure long-term measurement accuracy and confidence.
Wavelength meters are used across a wide range of optical test applications in both R&D and manufacturing environments. Common use cases include:
In each of these use cases, a wavelength meter ensures spectral precision, system compliance, and device repeatability, which are critical for high-speed optical communication and photonic systems.
When selecting a wavelength meter, the best choice depends on how precisely and how quickly you need to characterize your light source. Here are the most important specifications to consider, and how each one affects performance in optical test and measurement environments:
By evaluating these core specifications, you can select a wavelength meter that aligns precisely with your optical testing requirements whether you're working in telecom system integration, tunable laser development, quantum optics, or production test of photonic components.