Choose a country or area to see content specific to your location
What are you looking for?
Bridging design and physical testing to evaluate drop, impact, shock, and vibration compliance before hardware exists.
Unlock your free upgrade to the next bandwidth tier.
Strengthen 1.6T network reliability for AI-scale workloads from transceivers to interconnects.
Pair Keysight VSA software with the new XA5 signal analyzer for advanced visualization, demodulation, and analysis — start your 30-day trial today.
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
Get faster, clearer insights with our new multicore, 12-bit oscilloscope up to 33 GHz. Trade in your old oscilloscope and get credit toward a new XR8.
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
M9290A CXA-m PXIe Signal Analyzer offers performance up to 26.5 GHz. Swept and FFT modes help identify spurious signals and harmonics.
DANL @1 GHz
-163 dBm
DANL @10 GHz, No Preamplifier
-140 dBm
DANL @2 GHz, No Preamplifier
-149 dBm
Maximum analysis bandwidth
-110 dBc/Hz
Maximum Dynamic Range 3rd Order @1 GHz
111 dB
Overall Amplitude Accuracy
± 0.5 dB
Phase Noise @1 GHz (1 MHz offset)
-132 dBc/Hz
Phase noise @1 GHz (10 kHz offset)
-110 dBc/Hz
Phase Noise @1 GHz (30 kHz offset)
-110 dBc/Hz
Standard Attenuator Range
70 dB
Standard Attenuator Step
10 dB
TOI @1 GHz (3rd Order Intercept)
+16 dBm
Bandwidth options
10 MHz, 25 MHz
Frequency Options
3 GHz, 7.5 GHz, 13.6 GHz, 26.5 GHz
Performance Level
◆◆◇◇◇◇
Triggering
RF Burst, Line, External, Periodic, Video
Maximum frequency
26.5 GHz
Applications
Bluetooth®, GSM/EDGE/EDGE Evolution, LTE/LTE-Advanced, W-CDMA/HSPA/HSPA+
Form factor
PXIe, Modular
Platform
PXIe
Type
Signal Analyzer
Maximum bandwidth
25 MHz
Find out what's included and explore available upgrade options from Keysight.
Keysight's M9260A audio analyzer offers ultra-low residual distortion and high amplitude accuracy for fast, high-performance audio measurement. Plus, the M9260A can easily integrate into any audio related PXI test system with its developer-friendly drivers and commands.
The Keysight M9290A PXIe X-Series signal analyzer offers a frequency range up to 26.5 GHz. A rich set of capabilities, including swept and FFT modes in the same instrument, help you accelerate measurement tasks.
Innovate at speed with curated support plans and prioritized response and turn-around times.
Get predictable, lease-based subscriptions and full lifecycle management solutions—so you reach your business goals faster.
Experience elevated service as a KeysightCare subscriber to get committed technical response and more.
Ensure your test system performs to specification and meets local and global standards.
Make measurements quickly with in-house, instructor-led training, and eLearning.
Download Keysight software or update your software to the newest version.