The Benchlink Web Remote Control Software (Option 230) for the ESA, PSA, or E7400A analyzers enables you to remotely control your instrument over the internet or intranet. A local networked computer running the web remote software connects to the instrument via GPIB or Ethernet. The instrument control and measurements are then available remotely from any client computer on the internet or intranet with a standard web browser.

Key features include:

  • "Analog +" and "Persistence" displays in addition to the currently available "Standard Trace View", "Waterfall", and "Spectrogram"
  • Drag-and-drop graphical zooming
  • User-settable color mappings
  • Display lines
  • Remote detector control
  • Remote selection of "Alert Alignment" state for PSA
  • Arbitrary instrument control by remotely sending SCPI commands
  • Full support of LAN connection with PSA
Release Date Version Version Description
2006-02-10 1.2 File available for download.
Release Date Version
2006-02-10 1.2
Version Description
File available for download.

How to Download

  • Click the Download button

Licensing

  • Does Not Require a License

Installs on: PC

Operating System

  • Windows XP

Prerequisites

  • Microsoft Windows based personal computer with ethernet wired LAN card.
  • Windows XP ONLY (will not work with Windows Vista or Windows 7)

Supported Instruments

  • ESA, PSA, or E7400A analyzers
No previous versions available
SHOW MORE