Choose a country or area to see content specific to your location
Get upgrades and software free of charge when you buy an eligible Essential HD3 oscilloscope.
Part of the Keysight Essential oscilloscope portfolio, the HD3 combines a 14-bit ADC, low-noise front end, and custom ASIC to reveal small signal details with exceptional clarity.
For a limited time, take that capability further with a bandwidth upgrade, maximum memory and the Ultimate Software Bundle — all included free of charge when you purchase a new HD304MSO in a 350 MHz or 500 MHz configuration. Capture elusive glitches, investigate signal anomalies and bring deeper analysis to your everyday debugging.
Promotion period:
November 1, 2026 – July 31, 2027
Promotion code:
C4.010
Availability:
Available worldwide, except Greater China, Israel and countries limited to carriage and insurance paid (CIP) incoterms. For Israel, eligible when purchased via Keysight-authorized partner (ALLTEST) only. The claim can only be submitted by ALLTEST.
350 MHz → 500 MHz or 500 MHz → 1 GHz
Capture higher-frequency signal content with a bandwidth upgrade matched to your eligible model.
20 Mpts → 100 Mpts/channel
Capture longer signal records while maintaining a high sample rate.
Ultimate Software Bundle
Investigate glitches, analyze jitter and power, and decode serial protocols.
Step 1: Purchase your oscilloscope
Buy a new HD304MSO in a 350 MHz or 500 MHz configuration online or from a Keysight-authorized partner.
Step 2: Submit your claim
After receiving your oscilloscope, complete the claim form and submit within 90 days after the promotion ends. Upgrades are provided following claim validation and approval.
Select from 350 MHz and 500 MHz configurations
HD304MSO
HD304MSOオシロスコープは、14ビットADC、4つのアナログチャンネル、100Mptsメモリ、1,300,000波形/秒の更新レート、および10.1インチの静電容量式タッチスクリーンを提供します。
含まれているもの。
What are you looking for?