E18-0p7d1
CVSS:
9.8 CVSS:3.0/AV:N/AC:L/PR:N/UI:N/S:U/C:H/I:H/A:H
False Positive:
f
Variants:
2
Year:
2018
Description
An SQL injection vulnerability exists in Cobub Razor mobile analytics appliance.
The vulnerability is due to insufficient user-supplied input validation within channel.php script.
The successful exploitation of this vulnerability can result in database information disclosure without authentication via a specially crafted HTTP POST request.