Können wir Ihnen behilflich sein?
66309D Dual Mobile Communications DC Source w/ DVM
Keysight 66309D dual output mobile communications dc source provides two outputs for testing both the main battery power and the battery charger circuitry
HIGHLIGHTS
Notice to EU customers: This product is no longer available due to lack of compliance with EU RoHS directive 2011/65/EU. Keysight will continue service and support to the end of worldwide support life.
Output Ratings
- Voltage: 0 to 15 V
- Current: 0 to 3 A
- Peak Current for up to 7 ms: 5 A
Programming accuracy at 25°C ±5°C
- Voltage: 0.05%+ 10 mV
- + Current: 0.05%+ 1.33 mA
DC Readback Accuracy
- Voltage: 0.03% + 5 mV
- Current (+20 mA to + rated current): 0.2% + 0.5 mA
- Current (-20 mA to – rated current): 0.2% + 1.1 mA
- Current (-20 mA to + 20 mA range): 0.1% + 2.5 µA
Transient Response
- 70 mV drop, <35 µs transient response time
The Keysight Mobile Communications DC Source 663xx series offers several features ideal for testing wireless and battery powered devices. Excellent voltage transient response ensures maximum test-system throughput by minimizing device shutdowns due to significant voltage drops in the test wiring. Built-in advanced measurement system to accurately measure battery current drains when the device operates in different modes and a Keysight developed feature that enables cellular telephone manufacturers to detect permanently and intermittently open-sense wire connections.
The Keysight 66309D dual output mobile communications dc source provides two outputs for testing both the main battery power and the battery charger circuitry, allowing customers to test phones and chargers with the same equipment. This feature helps save on rack space (2 outputs in a half rack box) and eliminates the need for two separate power supplies.The 66309D dc source provides all of the capabilities of the 66309B with the addition of a built in digital voltmeter.
Key Specifications
Standard Configurations
Notice to EU customers: This product is no longer available due to lack of compliance with EU RoHS directive 2011/65/EU. Keysight will continue service and support to the end of worldwide support life.
Output Ratings
- Voltage: 0 to 15 V
- Current: 0 to 3 A
- Peak Current for up to 7 ms: 5 A
Programming accuracy at 25°C ±5°C
- Voltage: 0.05%+ 10 mV
- + Current: 0.05%+ 1.33 mA
DC Readback Accuracy
- Voltage: 0.03% + 5 mV
- Current (+20 mA to + rated current): 0.2% + 0.5 mA
- Current (-20 mA to – rated current): 0.2% + 1.1 mA
- Current (-20 mA to + 20 mA range): 0.1% + 2.5 µA
Transient Response
- 70 mV drop, <35 µs transient response time
Interested in a 66309D?
Extend the Capabilities for your Dual Mobile Communications DC Source w/ DVM
Featured Resources
Related Products
Want help or have questions?