- Keysight.Home
- PRODUKTE UND DIENSTLEISTUNGEN
- Accessories
- Test Fixtures and Test Sets
- 16451B Dielectric Test Fixture
16451B Dielectric Test Fixture
Evaluate the dielectric constant of solid dielectric materials; complies with ASTM D150
Please exit this procurement session to buy.
To buy, contact your procurement team.
Verkauf durch: Keysight Online Sales
HIGHLIGHTS
Frequency:
≤ 30 MHz
Measurement parameters:
capacitance (C), dissipation factor (D), and dielectric constant (εr', εr'')
Material-under-test size:
thickness: ≤ 10 mm
diameter: 10 to 56 mm
The 16451B is used to evaluate the dielectric constant of solid dielectric materials accurately, and complies with ASTM D150. The 16451B employs the parallel plate method, which sandwiches the material between two electrodes to form a capacitor. An LCR meter or an impedance analyzer is then used to measure the capacitance created from the fixture.
For more information about Material Testing Equipment, please visit Materials Test Equipment.
Learn more about LCR Meter & Impedance Measurement Product Accessories
Interested in a 16451B?
Featured Resources for 16451B Dielectric Test Fixture
Want help or have questions?
- © Keysight Technologies 2000–2024
- Datenschutz
- Sitemap
- AGBs
- Markenanerkennungen
- Feedback