Datenblätter
Keysight Technologies
10753B/C Laser Tripods
The Keysight 10753B Laser Tripod is provided as a component of the Keysight 5530 Laser Calibrator System and provides a stable and secure mount for the Keysight 5519A/B Lasers. In laser metrology, the use of a tripod to mount the laser allows it and the heat from its electronics to be located away from the measurement path, enabling greater accuracy by reducing thermal distortions in the layout of the calibrator system optics. Designed to facilitate precise and rapid alignment, the Keysight 10753B tripod adjusts for height, rotation, and tilt, and its cross[1]slide and base assembly provides about 5 cm (±1”) of lateral offset. The Keysight 10753B Laser Tripod is quickly assembled and provides the maximum combination of stability, adjustability, and portabilty for mounting the system laser. The tripod can be readily collapsed to a convenient size for easy portability. A durable carrying case, the E1734B, is available for transporting the 10753B tripod and base. Wheel assemblies on the E1734B Carrying Case make it easy to transport the tripod and its components.
Keysight 10753C Tripod
The Keysight 10753C Laser Tripod is a lighter weight, lower cost option for mounting the Keysight 5519A/B Laser in the 5530 Laser Calibrator System. Like the 10753B, this tripod provides adjustment for height, rotation, and tilt. Lateral offset is available from one of two optional base assemblies. Option 10753C-001 is the tripod with a cross-slide having a 2.5 cm (±0.5 inch) lateral range. Option 10753C-002 is the tripod with a cross-slide having a 5 cm (±1 inch) lateral range, similar to that of the 10573B tripod. The tripod can be readily collapsed to a convenient size for easy portability. A durable carrying case, the E1734B, is available for transporting the 10753C tripod and base. Wheel assemblies on the E1734B Carrying Case make it easy to transport the tripod and its components.
×
*Indicates required field
Thank you.
A sales representative will contact you soon.