Datenblätter
Features
Divide by 1/2/4/8
Wide operating range
Fast rise/fall times
Low jitter
Excellent signal quality
N4984A-020 Clock Divider
Description
The N4984A-020 clock divider divider is a general purpose test accessory designed for microwave, communications and test applications. The accessory provides divide-by-1, divide-by-2, divide-by-4, or divide-by-8 output. Inputs and outputs are AC coupled. The divider is self contained and plugs into standard AC power sources.
Application
The N4984A-020 clock divider divider can be used to extend the trigger range of high speed sampling oscilloscopes. Precision timebase measurements will benefit from the very low added jitter and fast waveform edges. The N4984A-020 clock divider can be used to generate synchronized, high frequency clocks from existing sinusoidal, synthesized sources. The low 1/f phase noise characteristics of the divider will benefit high frequency phase lock loop designs.
Features
Wide frequency range:0.2 to 20 GHz
High input sensitivity
Very low phase noise
Fast rise/fall times
Divide-by-1/2/4/8 outputs
AC power supply included
N4984A-040 Clock Divider
Description
The N4984A-040 clock divider divider is a general purpose test accessory designed for microwave, communications and test applications. The accessory simultaneously provides divide-by-2, divide-by-4, and divide-by-8 outputs. The single-ended input is accessed from the rear via a 2.9 mm connector while the outputs are provided at the front panel via SMA connectors. All inputs and outputs are AC coupled. The divider is self contained and plugs into standard AC power sources.
Application
The N4984A-040 clock divider divider can be used to extend the trigger range of high speed sampling oscilloscopes. Precision timebase measurements will benefit from the very low added jitter and fast waveform edges. The N4984A-040 clock divider can be used to generate synchronized, high frequency clocks from existing sinusoidal, synthesized sources. The low 1/f phase noise characteristics of the divider will benefit high frequency phase lock loop designs.
Features
Wide frequency range:0.2 to 40 GHz
High input sensitivity
Very low jitter
Fast rise/fall times
Divide-by-2/4/8 outputs
AC power supply included
×
*Indicates required field
Thank you.
A sales representative will contact you soon.