Choose a country or area to see content specific to your location
Flyer
Industries and applications
Product description
Keysight Technologies, Inc. Optical eXtenders for Instruments can deliver your RF or Microwave signal without the power loss of coaxial cables, without the unwanted mixing products of down conversion techniques, and with the isolation of fiber at distances up to and beyond 1000 meters. Choose the combination of modules that best fits your requirements today with the confidence that you can scale the solution to meet the requirements of tomorrow by taking advantage of the modularity, scalability and upgradability of PXI.
Models
M9403A PXIe optical transmitter: 300 kHz to 26.5 GHz or 50 GHz
M9404A PXIe optical receiver: 300 kHZ to 26.5 GHz or 50 GHz
M9405A PXIe amplifier: 300 kHz to 26.5 Gz or 50 GHz
M9406A PXIe optical to USB 2.0
M9407A PXIe optical to 4 port USB 2.0 hub
M9408A PXIe remote RF reflectometer
Product Features
Minimal insertion loss
Operate from 300 kHz to 26.5 or 50 GHz.
Remote systems without the need for a controller or software development
Flexible system configurations
Ability to add USB keyboard, mouse, power sensor, e-Cal and USB-to-VGA converter.
Your benefit
Transmit your signal over long distances and make measurements of large devices.
Eliminate the need for expensive down conversion equipment.
Install your cards, connect your cables and power up. It’s that simple.
Select the combination of modules that meets your requirements.
Full remote control
*Indicates required field
Thank you.
Your form has been successfully submitted.
Note: Clearing your browser cache will reset your access. To regain access to the content, simply sign up again.
×
*Indicates required field
Thank you.
A sales representative will contact you soon.