Brochures
TS-5040 Entry System
TS-5040 Options / Upgrades
The TS-5040 currently supports many types of Keysight equipment. Skippy commands can also be used to interface with other 3rd party instruments or new handlers can be written easily to meet your needs.
Mini Switch Load Unit (SLU)
Configurable. The only standalone configurable load boxes available in the market. Available in 6 slots or 21 slots.
Switch any DUT pin to any load at any time. Control any channel in any load card. Switch to the right load at any time to the right power supply or GND at any time. All this with software!
Scalable and you’re in control. Choose from a variety of load cards rangingfrom 8 to 48 channels per card and from 2.5 A to 30 A.
Additional matrices; 32x4 instrumentation matrices are also available to allow
you to measure at any channel at any time.
No More Custom
Load Circuits
Save money from avoiding one-time design, fabrication and assembly of custom load circuits with this affordable switch load box.
Single-load loadcards
Dual-load loadcards
Test Exec SL 6
×
*Indicates required field
Thank you.
A sales representative will contact you soon.