Product Fact Sheets
The highest performance and lowest cost automated test oscilloscope in its class
The Keysight Technologies, Inc. InfiniiVision 6000L Series scopes offer four channels in a 1U-high form factor, giving you a space-efficient and inexpensive way to integrate scopes into your test systems.
Key features
Low-profile, high-density package saves rack space
The 6000L Series oscilloscopes provide up to 1-GHz bandwidth in a space-saving 1U-high 19-inch wide package so it saves your valuable rack space. The oscilloscopes have side and rear air vents (no top or bottom air vents) so other instruments can be mounted directly above or below them. Rack mount brackets and rack rails are standard with every unit. channels with 16 time-correlated digital channels for rapid debug.
LXI class C compliant
LAN eXtensions for Instrumentation (LXI) is the architecture for test systems that’s based on proven, widely used standards such as Ethernet. By specifying the interaction of those standards, LXI enables fast, efficient, cost-effective creation and reconfi guration of test systems. The 6000L Series oscilloscopes are fully LXI class C compliant.
Easy system integration and configuration
To simplify system development, the 6000L Series oscilloscopes come standard with an IVI-COM (Interchangeable Virtual Instruments) driver, and they support easy-to-use SCPI commands. 100% code compatibility with 6000 and 7000 Series means your transition from R&D to manufacuring is easy and smooth.
Built-in Web control
The built-in Web server provides remote access and control of the instrument via a standard Java-enabled Web browser on your computer. You can communicate with the scope over the scope’s built-in LAN interface. Using the Web browser you can set up measurements, monitor waveforms, capture screen images and operate the scope remotely.
×
*Indicates required field
Thank you.
A sales representative will contact you soon.