Built for power converter design for power generation and transmission, aerospace-defense, automotive, data center, consumer electronics, and IoT applications.
Keysight Power Electronics Design Software provides a complete workflow for modeling, simulation, optimization, and validation of power converters before hardware is built. Engineers can accurately predict real-world performance using electromagnetic-circuit co-simulation, advanced magnetics modeling, thermal analysis, and post-layout parasitic extraction. By combining schematic design, PCB-aware simulation, and physics-based component models within a unified environment, teams can reduce design iterations, shorten development cycles, improve first-pass success, and deliver reliable, high-performance power electronics products for automotive, renewable energy, aerospace, industrial, and consumer applications.
Analyze parasitics and switching behavior accurately.
Predict transformer losses and core effects.
Evaluate temperatures and power dissipation early.
Simulate modern wide-bandgap semiconductor behavior.
Include PCB parasitics in system simulations.
Improve efficiency, stability, and reliability.
EDA platform for Power Electronics Suite.
Keysight ADS is the premier electronic design automation (EDA) platform for the design of physical layer components that enables engineers to design, analyze, and optimize the critical components that power today's most advanced commercial and defense systems. The base platform contains powerful 3D physical layout and verification, data display, optimization, statistical analysis, Python scripting automation, and AI-Assisted design tools. High-Performance Computing (HPC) options can significantly accelerate simulation times. Additional simulation capabilities such as nonlinear circuit, electromagnetic (EM), electrothermal (ETH) and system provide engineering teams with a choice of value-packed, preconfigured combinations of software modules built for specific design workflows: RF/Microwave, High-speed Digital, Power Electronics, Photonic and Quantum.
As Silicon Carbide (SiC) and Gallium Nitride (GaN) power devices gain prominence, the evolution of switched-mode power supply (SMPS) designs accelerates, necessitating a new, holistic approach. Crafting these converters and inverters presents challenges stemming from high switching speeds, which amplify concerns regarding board parasitics and electromagnetic interference (EMI).
To meet these challenges head-on, Keysight EDA’s Advanced Design System (ADS) and Power Electronics Professional (PEPro) offer an innovative workflow featuring EM-circuit co-simulation, providing an effective solution for emerging complexities across electric vehicle, aerospace, renewable energy applications.
Magnetics are often the least predictable component in power converter design. Traditional SPICE models using linear inductors and ideal coupling fail to capture nonlinear core behavior, saturation, hysteresis, and layout parasitics. This leads to efficiency loss, instability, and costly board spins.
Keysight Magnetics Designer in PEPro enables:
Keysight helps achieve efficient thermal analysis solutions at both schematic and board level.
The "Shooting Newton" Steady-State Solver enables you to:
Available only with Keysight ADS: not in most SPICE-based circuit simulators
As power modules become smaller, switching frequencies increase and, wide bandgap (WBG) technologies enable ever faster edge switch rates, there is a growing need for accurate device models.
Keysight's PEMB enables power electronics design teams to:
Keysight has partnered with industry leaders in the wide bandgap semiconductor (WBG) to create digital reference designs in ADS, including Wolfspeed, Transphorm, and ROHM Semiconductor.
The “digital twins” approach enables designers to accurately account for effects of the printed circuit board (PCB) in their switched-mode power supply (SMPS) designs in early stages of the product development lifecycle.
The W3631B Keysight EDA Power Electronics Bundle is an all-in-one solution for designing power converters utilizing wide bandgap technologies such as Gallium Nitride (GaN) or Silicon Carbide (SiC) power transistors. It offers a comprehensive solution for designing high power electronic systems specializing in the overall impact of board layout parasitics in the overall performance of the power converter.
Products supported with Keysight Power Electronics EM Professional.
Keysight Power Electronics Design Software helps engineers address challenges associated with modern SiC and GaN power devices, including high switching speeds, board parasitics, electromagnetic interference (EMI), thermal effects, and overall system efficiency. It enables more accurate design and verification of converters and inverters.
Keysight combines EM-circuit co-simulation, power electronics modeling, and analysis tools to accurately predict real-world behavior in SMPS designs. Engineers can evaluate layout parasitics, switching performance, EMI, and efficiency earlier in the design process, reducing costly design iterations.
Yes. Keysight Magnetics Designer provides physics-based modeling of transformers and magnetic components, including nonlinear core behavior, saturation, hysteresis, and winding parasitics. This improves converter-level simulation accuracy and helps optimize efficiency and performance.
Yes. Keysight offers both schematic-level and board-level thermal analysis capabilities. Engineers can estimate junction temperatures, calculate power losses, identify PCB hot spots, and evaluate thermal performance to improve reliability and prevent overheating issues.
Keysight solutions support a wide range of applications, including electric vehicles, renewable energy systems, aerospace electronics, power supplies, converters, and inverters. These tools help engineers accelerate development while improving efficiency, reliability, and first-pass design success.
Können wir Ihnen behilflich sein?