Können wir Ihnen behilflich sein?
M9300 Series Arbitrary Waveform Generators

Highlights
Generate Wide Bandwidth and Wide Dynamic Range Signals Simultaneously
The M9300 Series arbitrary waveform generators (AWGs) offer you high resolution and wide bandwidth waveforms with excellent signal quality in a PXIe form factor. Generate the most realistic waveforms for your radar, satellite, and frequency-agile communication systems.
- up to 1.25 GSa/s with 500 MHz of bandwidth per channel
- up to 15-bit resolution
- Flexible signal generation
- superior signal fidelity to debug your toughest designs with confidence
- clean or distorted signal generation to stress your device to its limits
- Notice to EU Customers: This product is no longer available due to lack of compliance with EU RoHS directive 2011/65/EU. Keysight will continue service and support to the end of worldwide support life
Unprecedented Performance
The M9300 Series gives designers access to the most advanced digital-to-analog (DAC) technology available in a commercial AWG. Each module incorporates two high-speed DACs to create 500 MHz of signal bandwidth and ≤ -65 dBc spurious-free dynamic range (SFDR) across each channel. You have the choice of driving your design differentially from the DAC outputs or single-ended through multiple signal-conditioning paths.
Although some AWGs require you to make a trade-off between the number of output channels and differential outputs, the M9300 Series provides both — it allows you to finalize your designs and eliminate the need for hybrids in the test path. In addition, each channel can output waveforms as an IF or baseband signal for I/Q upconversion.

Key Specifications
Sample Rate
1.25 GSa/s
Bit Resolution
10 or 15 bit
Analog Bandwidth
1 GHz
Spurious Free Dynamic Range (SFDR)
65 dBc
Find the Model that's Right for You
EXTEND THE CAPABILITIES
FEATURED RESOURCES
Want help or have questions?