Wir denken, das dies die Seite ist, die Sie sehen wollten..
Stattdessen Suchergebnisse ansehen:
Können wir Ihnen behilflich sein?
Empfohlene Suchanfragen
No product matches found - System Exception
Passende Inhalte
N1010300A Signal Integrity Package for FlexDCA Sampling Oscilloscope Software
Helps characterize passive linear devices (such as channels) by adding capabilities like one-port automatic fixture removal, user-defined measurements, and calculation of S-parameters to basic TDR / TDT capabilities
HIGHLIGHTS
Powerful & flexible Capability: FlexDCA includes basic oscilloscope measurements that are enhanced with the additional capabilities provided by this Signal Integrity Package.
For an overview of the capabilities provided by this package, a mapping of the Legacy FlexDCA feature based licenses to each of the software packages available, and a summary of System requirements and supported instruments, click here.
Free Trials
- Trial license for N1010300A
Interested in an N1010300A?
Featured Resources
Want help or have questions?