S93072B Internal 6 GHz Arbitrary Waveform Generation
Enables active device measurements with modulated signals from the internal sources of PNA/PNA-X including the XSB port on 4-port PNA-X
Highlights
The S93072B Internal 6 GHz Arbitrary Waveform Generation application enables active device measurements with modulated signals generated by the Direct Digital Synthesizer (DDS) sources of PNA/PNA-X.
- Simpler setup for active device characterization under modulated signal conditions
- Generate modulated signals including multitone, complex digital modulation signals to make EVM, NPR and ACPR measurements
- Up to 6 GHz bandwidth
- Works with the S93070xB Modulation Distortion applications or S93090xB Spectrum Analysis applications
Free Trials
- Get 30-day free trial license
- Enables software application on your PNA or PNA-X
Interested in an S93072B?
Extend the Capabilities
Featured Resources
Want help or have questions?